(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Drawing Holder - DHP Series.

Drawing Holder - DHP Series.
  • Volume Discount

Drawing storage pocket for use inside switchboards.

[Features]
- Can be used to store switchboard diagrams, specifications, etc. and can be taken out whenever necessary.
- Can be used with both double-sided tape and screw retention.
- Transparent for good visibility.
- Lightweight design with superior durability.
- Uses high-performance adhesive tape.

Part Number

Configured Part Number is shown.

Part Number
DHP-A4-V2
DHP-A5
DHP-A6
DHP-A7-V2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable size Specifications A
(mm)
B
(mm)
C
(mm)
1 Piece(s)Available

8 Days or more

10Up to A4 19mm thicknessFlame-retardant type33027023
1 Piece(s)Available

15 Days or more

10Up to A5 11mm thicknessStandard type23119715
1 Piece(s)Available

15 Days or more

10Up to A6 10mm thicknessStandard type16414013
1 Piece(s)Available

8 Days or more

-Up to A7 4.5 mm thicknessFlame-retardant type1301107.7

Loading...

  1. 1

Additional Products in this Category

Tech Support