(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Days to Ship: | 8 Days or more |
---|
Shinohara Electric
Can be used as a handle for a protective cover
[Features]
· The grip element is curved to accommodate the human hand when held.
· The handle is long enough to accommodate four male adult fingers, ensuring it can be gripped easily.
Days to Ship: | 8 Days or more |
---|
Aluminum Round Rod Handle, BH Series【2 Pieces Per Package】
Takachi Electronics Enclosure
Aluminum round rod handle (BH)
[Features]
· Chemical satin silver alumite type that matches the FC Series.
· Holes must be bored when mounting.
Days to Ship: | 8 Days or more |
---|
OH type aluminum handle【2 Pieces Per Package】
Takachi Electronics Enclosure
OH type aluminum handle
[Features]
・When ordering the OH series, please be sure to affix an S, B, or K color code to the end.
・The stand prices for the S, B, and K types differ.
Days to Ship: | 8 Days or more |
---|
Takachi Electronics Enclosure
[Features]
- Strap handle (MY)
For complete product overview and details on Strap Handle, MY Series see the sections below:
Days to Ship: | 8 Days or more |
---|
Angled Aluminum Round Rod Handle, KH Series【2 Pieces Per Package】
Takachi Electronics Enclosure
[Features]
· Angled aluminum round rod handle (KH)
Days to Ship: | 8 Days or more |
---|
Takachi Electronics Enclosure
[Features]
· Step handle (MN)
For complete product overview and details on Step Handle, MN Series see the sections below:
Days to Ship: | 9 Days or more |
---|
Mobile Handle Grip, SHG Series
Takachi Electronics Enclosure
[Features]
· Mobile handle grip (SHG)
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Takachi Electronics Enclosure
[Features]
- This is a fixed-type handle for use with front panels.
Days to Ship: | 9 Days or more |
---|
Takachi Electronics Enclosure
MH type flat handle
[Features]
· If chemicals or cutting oil adheres to or comes into contact with tensile stress areas, cracks may be generated over time due to synergistic effects of chemicals and stress, so be careful with handling and with the operating environment.
Days to Ship: | 8 Days or more |
---|
Takachi Electronics Enclosure
PH type flat handle
[Features]
· If chemicals or cutting oil adheres to or comes into contact with tensile stress areas, cracks may be generated over time due to synergistic effects of chemicals and stress, so be careful with handling and with the operating environment.
Days to Ship: | 9 Days or more |
---|
Settsu Metal Industrial
•Width (mm): 430
•Height (mm): 26.4
•Depth (mm): 34.3
•Color/Exterior Treatment: Silver
•Primary Material: Aluminum
Days to Ship: | 9 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Type |
Brand | MISUMI | Shinohara Electric | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Settsu Metal Industrial |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Angled Aluminum Round Rod Handle, KH Series【2 Pieces Per Package】 | ||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
| |||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 9 Days or more | 9 Days or more |
Type | - | handle | handle | handle | handle | handle | Handle | Handle | handle | Handle | handle | Handle | Handle |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy