(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vinyl grip for controller box

Part Number

Configured Part Number is shown.

Part Number
TH-1
TH-1B
TH-S1
TH-S1B
Part NumberMinimum order quantityVolume DiscountDays to Ship Color/Surface treatment W
(mm)
1 Piece(s)Available

8 Days or more

Black (bracket: chrome plating)196
1 Piece(s)Available

8 Days or more

Black (bracket: black coating)196
1 Piece(s)Available

8 Days or more

Black (bracket: chrome plating)176
1 Piece(s)Available

9 Days or more

Black (bracket: black coating)176

Loading...

  1. 1

Basic Information

Type handle H(mm) 25.5 D(mm) 11
Material Resin

Additional Products in this Category

Tech Support