(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Waterproof Flat Handle

Waterproof Flat Handle
  • Volume Discount

Misumi original box used water proof surface handle.


● It uses a gasket with a high dustproof performance.
● It comes with 2 keys, so there is no worry about loss.
(Key no. 200, 2 pcs. included)

Specifications

Waterproof Flat Handle:Related Image

Body MaterialZDC2
Surface TreatmentSatin + Chrome Plating

[About Changing the Direction of the Tongue]
Step 1 Remove the screws in (1) and (2)
Step 2 Insert the screw in (2) to the opposite side
Step 3 Change the direction of the tongue and secure with the screw in (1)
Waterproof Flat Handle:Related Image
Part Number
MFL-85
MFL-110
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHeight
(mm)
Dimensions Thickness / Depth
(mm)
Paint Surface Processing
1 Piece(s)Available

8 Days or more

108524.4Satin + Silver Paint
1 Piece(s)Available

8 Days or more

1011025.2Satin + Chrome Plating

Loading...

  1. 1

Basic Information

Material ZDC2 Size Width(mm) 32 Remark Indoor

Additional Products in this Category

Tech Support