(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Options / Accessories / Other SZ-008
Patlite
•Compatible Model: Mounting pitch: ⌀ 50/⌀ 70/⌀ 120/⌀ 140/☐ 74
•Material: Zinc-plated steel
•Application: Medium wall mounting bracket
Days to Ship: | 8 Days or more |
---|
Options/Accessories/Other SZ-010
Patlite
•Compatible Model: STP/RUP
•Material: Diecast aluminum alloy (12 types)
•Bracket Shape: Cylindrical mounting stand
Days to Ship: | 8 Days or more |
---|
Optional/Accessories/Others SZ-023
Patlite
•Compatible Model: Mounting pitch: ⌀ 50/⌀ 70/⌀ 120/⌀ 140/☐ 74
•Material: Bracket: Iron, Bracket cover: AES
•Application: Wall mounting bracket/includes bracket cover
Days to Ship: | 8 Days or more |
---|
Signal Tower Layered Signal Light LR Series (LR6 Unit)
Patlite
Brighter, louder, easier to use and stronger. Seriously redeveloped layered signal light
Days to Ship: | 5 Days or more |
---|
Optional/Accessories/Others BK-002-J
Patlite
•Compatible Model: For BK type/BKV type
•Application: Wall mounting bracket
•Mounting Pitch: 60mm/83.5mm
•Color: Light gray
Days to Ship: | 8 Days or more |
---|
Options/Accessories/Other SZ-021
Patlite
•Compatible Model: For ⌀ 17.3 pole
•Bracket Shape: Wall mounting bracket
Days to Ship: | 8 Days |
---|
Optional/Accessories/Others SZ-60T
Patlite
•Compatible Model: LE-W/LES-AW
•Bracket Shape: Bracket + pole + cylindrical mounting stand
Days to Ship: | 8 Days |
---|
Optional/Accessories/Others SZ-30L
Patlite
•Compatible Model: For ⌀ 21.7 pole
•Bracket Shape: Bracket + pole + L bracket
Days to Ship: | 8 Days or more |
---|
Optional/Accessories/Others SZ-70L
Patlite
•Compatible Model: LME-W
•Bracket Shape: Bracket + pole + L bracket
Days to Ship: | 8 Days or more |
---|
Optional/Accessories/Others SZ-007
Patlite
Small wall mounted bracket used to easily install or remove stack lights and loudspeakers.
Days to Ship: | 8 Days or more |
---|
Options/Accessories/Other SZ-017
Patlite
A wall mounting bracket for ø21.7 poles.
[Features]
· Hassle-free transport.
· Easy to switch in and out with other models. (if the model is wired in the same way.)
· Easy replacement during malfunctions etc.
· Easier handling of signal lights during transportation.
· A newly-developed wall mounting bracket (removable type) that allows signal lights to be easily mounted and removed to and from equipment during transportation and relocation. With this, there is no need to package the lights up and risk scratching them.
· Can be easily mounted and removed to and from the equipment to which it is installed.
· Mounting and removing equipment and wiring connector can be performed easily with a single screw.
· Can be removed from equipment so that it will not get scratched or otherwise damaged when moving said equipment.
· Furthermore, if transportation is not possible with it removed, it can be temporarily mounted upside down.
· No on-site wiring required during installation etc.
Days to Ship: | 8 Days |
---|
Optional/Accessories/Others SZ-016A
Patlite
•Compatible Model: For ⌀ 21.7 pole
•Bracket Shape: Cylindrical mounting stand
Days to Ship: | 8 Days or more |
---|
Optional/Accessories/Others SZ-30T
Patlite
•Compatible Model: KX
•Bracket Shape: Bracket + pole + cylindrical mounting stand
Days to Ship: | 8 Days or more |
---|
Patlite
•Product Name: Motor 10JB4K pulley
•Compatible Model: KJS (B): all models
Days to Ship: | 9 Days or more |
---|
Wireless Control Unit (High-Speed Version)
Patlite
For complete product overview and details on Wireless Control Unit (High-Speed Version) (Patlite) see the sections below:
Days to Ship: | 8 Days or more |
---|
Signal Tower Layered Signal Light LR Series (LR4 Unit)
Patlite
The LR series individual stack light from Patlite produces a high yield LED light source with an easy to hear buzzer for optimal visual and audible safety signals in the manufacturing environment.
[Features]
・Meets UL, CSA, and CUL standards.
・Audible buzzer option available.
・Colors options include red, blue, yellow, green, and white.
・NPN, or NPN/PNP control oriented.
・Light shell made of PC plastic.
Days to Ship: | 8 Days or more |
---|
LR Series Signal Tower- Layered Signal Light (LR5 Unit)
Patlite
Brighter, more resonant, easier to use, and even stronger. Greatly evolved multilayer signal light
Days to Ship: | 8 Days or more |
---|
LR Series Signal Tower- Layered Signal Light (LR7 Unit)
Patlite
Brighter, more resonant, easier to use, and even stronger. Greatly evolved multilayer signal light
Days to Ship: | 8 Days or more |
---|
Signal Tower - Layered Signal Light LR Series Optional Parts
Patlite
Various mounting brackets and poles for signal towers.
[Features]
・Aluminum, L-Shaped, and bracket types.
・100 to 1000mm length options.
・Horizontal or wall mounting variation.
Days to Ship: | 8 Days or more |
---|
Interface Converter - 24 VDC/5 VDC, USB Connector
Patlite
Simple control from a PC, etc. Electrical appliances can be freely controlled.
[Features]
· Can be connected to a PC USB port/RS-232C port.
· A reset switch can be mounted for quick and easy manual initialization.
· With a simple communication protocol, the load on the software has been reduced.
· Number of output contacts is 8, each contact independent.
· Output contact capacity is 3 A / 30 VDC, which can control our rotary light, indicator lights and audio/sound products.
· Adopts a screwless terminal for the output terminal and can be distributed easily because it does not require electric wire processing such as crimping.
* This product requires the knowledge to create a program that outputs data from a PC USB port / RS-232C port.
* USB cable (type A male - type B male) is not included. Prepare it separately.
Days to Ship: | 8 Days or more |
---|
WDT-5E-Z2 AirGRID Wireless Data Communication System, Transmitter
Patlite
Enhances device information visibility when added to an existing stacked signal light (our LE type).
[Features]
· Wireless data communication systems can be established simply by incorporating into existing PATLITE signal lamps.
· Data is collected from the signal lights, so data collection is possible regardless of how old or new equipment is and regardless of manufacturer.
· Easy installation by removing the signal light top cap and fixing it with the internal screw.
* One of the signal wires for power supply of the transmitter will be used.
· WD-Z2 is equipped with a new counter function (when counter mode is set).
· Wireless type that achieves easy visualization of production results and progress at low cost.
· The wireless system eliminates wiring routing, drastically reducing the initial installation cost as compared to wired facility construction.
· As protocol of WD series and WD-Z2 series are compatible, data to PC can be managed collectively.
* As the wireless standard is different between the WD and WD-Z2 series, they cannot be used with a transceiver interconnected.
Days to Ship: | 8 Days or more |
---|
WDT-6M-Z2 AirGRID Wireless Data Communication System, Transmitter
Patlite
Enhances device information visibility when added to an existing stacked signal light (our LME type).
[Features]
· Wireless data communication systems can be established simply by incorporating into existing PATLITE signal lamps.
· Data is collected from the signal lights, so data collection is possible regardless of how old or new equipment is and regardless of manufacturer.
· Easy installation by removing the signal light top cap and fixing it with the internal screw.
* One of the signal wires for power supply of the transmitter will be used.
· WD-Z2 is equipped with a new counter function (when counter mode is set).
· Wireless type that achieves easy visualization of production results and progress at low cost.
· The wireless system eliminates wiring routing, drastically reducing the initial installation cost as compared to wired facility construction.
· As protocol of WD series and WD-Z2 series are compatible, data to PC can be managed collectively.
* As the wireless standard is different between the WD and WD-Z2 series, they cannot be used with a transceiver interconnected.
Days to Ship: | 16 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Type |
Brand | Patlite | Patlite | Patlite | Patlite | Patlite | Patlite | Patlite | Patlite | Patlite | Patlite | Patlite | Patlite | Patlite | Patlite | Patlite | Patlite | Patlite | Patlite | Patlite | Patlite | Patlite | Patlite |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Signal Tower - Layered Signal Light LR Series Optional Parts | WDT-5E-Z2 AirGRID Wireless Data Communication System, Transmitter | WDT-6M-Z2 AirGRID Wireless Data Communication System, Transmitter | |||||||||||||||||||
CAD |
|
|
|
|
|
|
| |||||||||||||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 5 Days or more | 8 Days or more | 8 Days | 8 Days | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 16 Days or more |
Type | Mounting Bracket | Pole / Pole Mounting Base | Mounting Bracket | Body Unit / Base Unit | Mounting Bracket | - | - | Pole / Pole Mounting Base | Pole / Pole Mounting Base | Mounting Bracket | - | Pole / Pole Mounting Base | Pole / Pole Mounting Base | Motor | Wireless Device | LED Unit | Body Unit / Base Unit | Buzzer Unit | Pole / Pole Mounting Base | Wireless Device | Wireless Device | Wireless Device |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy