(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Signal Tower - Layered Signal Light LR Series Optional Parts

Signal Tower - Layered Signal Light LR Series Optional Parts
  • Volume Discount

Various mounting brackets and poles for signal towers.

[Features]
・Aluminum, L-Shaped, and bracket types.
・100 to 1000mm length options.
・Horizontal or wall mounting variation.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
POLE22-0100AN
POLE22-0300AN
POLE22-0300AT
POLE22-0500AT
POLE22-0800AN
POLE22-1000AT
SZK-001U
SZK-002W
SZK-003W
SZL-001
SZP-001W
SZP-002U
SZP-003W
SZQ-001W
SZW-001W
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSProduct type Type Length Bracket mounting location Compatible Model Compatible pole Accessory
1 Piece(s)Available

8 Days or more

10Aluminum poleN type100mm- LR4-LJ / LR4-QJ / LR4-PJ / LR5-LJ / LR5-PJ-Waterproof ring/screw
1 Piece(s)Available

8 Days or more

10Aluminum poleN type300mm- LR4-LJ / LR4-QJ / LR4-PJ / LR5-LJ / LR5-PJ-Waterproof ring/screw
1 Piece(s)Available

8 Days or more

10Aluminum poleT type300mm- LR4-LJ / LR4-QJ / LR4-PJ / LR5-LJ / LR5-PJ / LR6-LJ / LR6-PJ / LR6-QJ-Waterproof ring/screw/nut
1 Piece(s)Available

8 Days or more

10Aluminum poleT type500mm- LR4-LJ / LR4-QJ / LR4-PJ / LR5-LJ / LR5-PJ / LR6-LJ / LR6-PJ / LR6-QJ-Waterproof ring/screw/nut
1 Piece(s)Available

8 Days or more

10Aluminum poleN type800mm- LR4-LJ / LR4-QJ / LR4-PJ / LR5-LJ / LR5-PJ-Waterproof ring/screw
1 Piece(s)Available

8 Days or more

10Aluminum poleT type1000mm- LR4-LJ / LR4-QJ / LR4-PJ / LR5-LJ / LR5-PJ / LR6-LJ / LR6-PJ / LR6-QJ-Waterproof ring/screw/nut
1 Piece(s)Available

8 Days or more

10BracketFor aluminum pole (N type)-Wall mount LR4-QJ / LR4-PJ / LR5-PJ / LR6-PJ / LR6-QJ POLE22-0800AN / POLE22-0300AN / POLE22-0100AN-
1 Piece(s)Available

8 Days or more

10BracketFor direct mounting model-Wall mountLR4-WJ / LR5-WJ / LR5-WT--
1 Piece(s)Available

8 Days or more

10BracketFor direct mounting model-Wall mountLR6-WJ / LR7-WJ / LR7-WT--
1 Piece(s)Available

8 Days or more

10L-shaped angleFor aluminum pole (T type)-Wall mountLR4-LJ / LR5-LJ / LR6-LJ POLE22-1000AT / POLE22-0500AT / POLE22-0300AT-
1 Piece(s)Available

8 Days or more

10BracketFor aluminum pole (N type)-Horizontal surface mounting LR4-QJ / LR4-PJ / LR5-PJ / LR6-PJ / LR6-QJ POLE22-0300AN / POLE22-0100AN-
1 Piece(s)Available

8 Days or more

10BracketFor aluminum pole (N type)-Horizontal surface mounting LR4-QJ / LR4-PJ / LR5-PJ / LR6-PJ / LR6-QJ POLE22-0800AN / POLE22-0300AN / POLE22-0100AN-
1 Piece(s)Available

8 Days or more

10BracketFor aluminum pole (N type)-Horizontal surface mounting LR4-QJ / LR4-PJ / LR5-PJ / LR6-PJ / LR6-QJ POLE22-0300AN / POLE22-0100AN-
1 Piece(s)Available

8 Days or more

10BracketFor aluminum pole (N type)-Horizontal surface mounting LR4-PJ / LR4-QJ / LR4-PJ / LR6-PJ / LR6-QJ POLE22-0300AN / POLE22-0100AN-
1 Piece(s)Available

8 Days or more

10BracketFor direct mounting model-Horizontal surface mountingLR4-WJ / LR5-WJ / LR5-WT / LR6-WJ  --

Loading...

  1. 1

Basic Information

Type Pole / Pole Mounting Base

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.