(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wireless Control Unit (High-Speed Version)

Wireless Control Unit (High-Speed Version)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

For complete product overview and details on Wireless Control Unit (High-Speed Version) (Patlite) see the sections below:

Part Number

Configured Part Number is shown.

PWS-THN-W

Part Number
PWS-THN-W
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Wireless Device Dimension width(mm) 76 Dimension depth(mm) 85
Dimension height(mm) 280.2 Power supply(V) DC12 to 24 Type Type: Transmitter
JAN code 4938766009660 Trusco Code 751-4841 Other specifications 5 PT specification non-voltage contact transmitter—capable of communicating with up to 30 units per single frequency.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.