(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Miyama Electric
•Shape : Circular Type
•Terminal shape : Tab terminal
•Contact (toggle, locker) : SPST
For complete product overview and details on Surge Switch, DS-059 Series see the sections below:
Days to Ship: | 6 Days or more |
---|
Illuminated/Non-illuminated Rocker Switch【10 Pieces Per Package】
MISUMI
LED, Neon-lighted model, IP67 compliant product are also available. Sold in packs of 10.
Days to Ship: | 8 Days or more |
---|
Surge Switch, DS-850 Series LED Illumination
Miyama Electric
•Shape : Silique type
•Illumination : LED illumination
•Terminal shape : Solder terminal
•Contact (toggle, locker) : SPST
For complete product overview and details on Surge Switch, DS-850 Series LED Illumination (Miyama Electric) see the sections below:
Days to Ship: | Same day |
---|
Show Stock Products
Surge Switch (Illuminated) Snap-in
Miyama Electric
•Shape : Silique type
•Illumination : Neon illumination
•Terminal shape : Tab terminal
•Contact (toggle, locker) : SPST
For complete product overview and details on Surge Switch (Illuminated) Snap-in see the sections below:
Days to Ship: | 6 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Specifications |
Shape |
Mounting hole |
Illumination |
Contact (toggle, locker) |
Terminal shape |
Protection function (environmentally resistant) |
Representative standards |
Dimension vertical(mm) |
Dimension width(mm) |
Dimension depth(mm) |
Brand | Miyama Electric | MISUMI | Miyama Electric | Miyama Electric |
---|---|---|---|---|
Product Series | Illuminated/Non-illuminated Rocker Switch【10 Pieces Per Package】 | |||
Days to Ship | 6 Days or more | 8 Days or more |
Same day
Show Stock Products | 6 Days or more |
Specifications |
| |||
Shape | Circular Type | - | Silique type | Silique type |
Mounting hole | Other | - | - | - |
Illumination | - | Present / None | Present | Present |
Contact (toggle, locker) | SPST | SPST / SPDT / 2-pole single throw / 2-pole double throw | SPST | SPST |
Terminal shape | Tab terminal | Solder terminal / Tab terminal / Solder terminal/tab terminal | Solder terminal | Tab terminal |
Protection function (environmentally resistant) | - | Present / None | - | - |
Representative standards | - | UL / CUL / CSA | UL / CSA | UL / CSA |
Dimension vertical(mm) | - | 20.8 ~ 32 | 21 | 28 ~ 35.4 |
Dimension width(mm) | - | 9 ~ 23 | 15 | 14.8 ~ 16 |
Dimension depth(mm) | 26.35 | 22 ~ 36.5 | 23.7 | 34.95 ~ 38 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy