(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Surge Switch (Illuminated) Snap-in

Surge Switch (Illuminated) Snap-in
  • Volume Discount

•Shape : Silique type
•Illumination : Neon illumination
•Terminal shape : Tab terminal
•Contact (toggle, locker) : SPST
For complete product overview and details on Surge Switch (Illuminated) Snap-in see the sections below:

Part Number

Configured Part Number is shown.

Part Number
DS-322A
DS-323
DS-324-W/L-TO
DS-325-W/L-TO
DS-325-W/L-TR
Part NumberMinimum order quantityVolume DiscountDays to Ship Representative standards Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Current capacity at 125 VAC
(A)
Current capacity at 250 VAC
(A)
Knob color Panel thickness (MIN)
(mm)
1 Piece(s)Available

8 Days or more

UL / CSA35.416.038.015-Transparent amber1.0
1 Piece(s)Available

6 Days or more

-35.416.038.0-6Transparent amber1.0
1 Piece(s)Available

8 Days or more

UL / CSA28.014.834.9515-Transparent amber1.2
1 Piece(s)Available

8 Days or more

UL / CSA3216.035.215-Transparent amber1.0
1 Piece(s)Available

8 Days or more

UL / CSA3216.035.215-Transparent red1.0

Loading...

  1. 1

Basic Information

Shape Silique type Illumination Neon illumination Contact (toggle, locker) SPST
Terminal shape Tab terminal Operating part display Unmarked Panel thickness (MAX)(mm) 4.0
Tab terminal size #250

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.