(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Surge Switch, DS-059 Series

Surge Switch, DS-059 Series
  • Volume Discount

•Shape : Circular Type
•Terminal shape : Tab terminal
•Contact (toggle, locker) : SPST
For complete product overview and details on Surge Switch, DS-059 Series see the sections below:

Part Number

Configured Part Number is shown.

Part Number
DS-059K-ON-K
DS-059K-ON-R
DS-059K-WD-K
Part NumberMinimum order quantityVolume DiscountDays to Ship Operating part display Knob color
1 Piece(s)Available

8 Days or more

ON-OFF displayBlack
1 Piece(s)Available

6 Days or more

ON-OFF displayRed
1 Piece(s)Available

6 Days or more

Points includedBlack

Loading...

  1. 1

Basic Information

Shape Circular Type Mounting hole Φ 20 Contact (toggle, locker) SPST
Terminal shape Tab terminal Dimension depth(mm) 26.35 Current capacity at 125 VAC(A) 5
Current capacity at 250 VAC(A) 3 Panel thickness (MAX)(mm) 2.5 Panel thickness (MIN)(mm) 1.0

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.