(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Pushbutton Switches - Illuminated, φ16 mm, Various Shapes
Tend Technology
The TT16 illumination push button switch from Tend Technology utilizes a 24V AC / DC rated LED circuit system and a 1a1b contact structure.
[Features]
・Circular, corner, or elongated button types available.
・Color options include red, yellow, and green.
・16.2 mm diameter mounting hole.
・IP40 environmental rating.
Days to Ship: | 8 Days or more |
---|
Pushbutton Switches - Illuminated, φ30 mm Mounting Hole
MISUMI
Large, LED illuminated model with easy-to-operate φ30 mounting holes. Available in 3 shapes and 4 colors.
Days to Ship: | 8 Days or more |
---|
Pushbutton Switches - Non-Illuminated, φ30 mm Mounting Hole
MISUMI
Large, non-illuminated model with easy-to-operate φ30 mounting holes.
Days to Ship: | Same day or more |
---|
Show Stock Products
Pushbutton Switches - Illuminated/Non-Illuminated, φ30 mm Mounting Hole, AM30 Series
FUJI ELECTRIC
Easily add or replace the contact and transformer unit.
Days to Ship: | 8 Days or more |
---|
Pushbutton Switches - Non-Illuminated, φ22 mm Mounting Hole
MISUMI
Medium-sized, non-illuminated model with highly versatile φ22 mounting holes. RoHs compliant product.
Days to Ship: | 8 Days or more |
---|
Pushbutton Switches - Illuminated, φ16 mm Mounting Hole
MISUMI
LED-illuminated model with compact φ16 mounting holes. Available in 3 shapes and 4 colors
Days to Ship: | 8 Days or more |
---|
Pushbutton Switches - Non-Illuminated, φ16 mm Mounting Hole
MISUMI
Small, non-illuminated model with φ16 compact mounting holes. Available in 5 shape models and 4 colors.
Days to Ship: | 8 Days or more |
---|
Pushbutton Switches - Illuminated, φ22 mm Mounting Hole
MISUMI
Medium-sized LED illuminated model with highly versatile φ22 mounting holes.
Days to Ship: | 8 Days or more |
---|
Pushbutton Switches - Non-Illuminated, φ25 mm Mounting Hole
MISUMI
Inexpensive and high quality push button switch φ25. Made in Japan
Days to Ship: | 8 Days or more |
---|
Pushbutton Switches - Non-Illuminated, φ30 mm Mounting Hole, Economy Model
MISUMI
Inexpensive and high quality push button switch φ30. Made in Japan.
Days to Ship: | 8 Days or more |
---|
Pushbutton Switches - Non-Illuminated, φ16 mm
Tend Technology
•Protection function (environmentally resistant) : Present
•Push button operation : Momentary
•Terminal shape : Solder terminal
•Shape : Circular, Corner, Elongated
For complete product overview and details on Push Button Switch (Non-Illumination ⌀16) see the sections below:
Days to Ship: | Same day or more |
---|
Show Stock Products
Pushbutton Switches - Non-Illuminated, φ25 mm, Economy Value
Maruyasu Dengyo
High-quality 25mm diameter push button switch with momentary contact structure.
[Features]
・Red, mushroom-shaped push-lock button.
Days to Ship: | 8 Days or more |
---|
Pushbutton Switches - Non-Illuminated, φ30 mm, Economy Value
Maruyasu Dengyo
•Protection function (environmentally resistant) : None
•Push button operation : Momentary
•Contact configuration : 1b
•Terminal shape : Screw terminal
•Shape : Mushroom shape
For complete product overview and details on Maruyasu Dengyo [Low Price] Push Button Switch ⌀30 see the sections below:
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Specifications |
Type |
Shape |
Card included |
Terminal shape |
Mounting hole |
Contact configuration |
Push button operation |
Button color |
Protection function (environmentally resistant) |
Representative standards |
Dimension vertical(mm) |
Dimension width(mm) |
Dimension depth(mm) |
|
| ||||||||||||
Brand | Tend Technology | MISUMI | MISUMI | FUJI ELECTRIC | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Tend Technology | Maruyasu Dengyo | Maruyasu Dengyo |
Product Series | Pushbutton Switches - Illuminated/Non-Illuminated, φ30 mm Mounting Hole, AM30 Series | Pushbutton Switches - Non-Illuminated, φ30 mm Mounting Hole, Economy Model | Pushbutton Switches - Non-Illuminated, φ25 mm, Economy Value | Pushbutton Switches - Non-Illuminated, φ30 mm, Economy Value | |||||||||
Days to Ship | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more |
Specifications |
|
|
|
|
|
| |||||||
Type | Illumination push-button | Illumination push-button | Non-illumination type push-button | Non-illumination type push-button | Non-illumination type push-button | Illumination push-button | Non-illumination type push-button | Illumination push-button | Non-illumination type push-button | Non-illumination type push-button | Non-illumination type push-button | Non-illumination type push-button | Non-illumination type push-button |
Shape | Circular / Corner / Elongated | Circular / Mushroom shape | Circular / Mushroom shape | - | Circular / Corner / Mushroom shape | Circular / Corner / Elongated | Circular / Corner / Elongated / Mushroom shape | Circular / Corner / Mushroom shape | Circular | Mushroom shape | Circular / Corner / Elongated | Circular | Mushroom shape |
Card included | - | None | None | Present | None | None | None | None | None | None | - | - | - |
Terminal shape | Solder terminal | Screw terminal | Screw terminal | Screw terminal | Screw terminal | Solder terminal/tab terminal | Solder terminal/tab terminal | Screw terminal / Solder terminal/tab terminal | Screw terminal | Screw terminal | Solder terminal | Screw terminal | Screw terminal |
Mounting hole | Φ 16 | Φ 30 | Φ 30 | Φ 30 | Φ 22 | Φ 16 | Φ 16 | Φ 22 | Φ 25 | Φ 30 | Φ 16 | Φ 25 | Φ 30 |
Contact configuration | - | 1a / 1b / 2b | 1a / 1b / 2b | 1a / 1b | 1a / 1b | 1a / 1b / 1c | 1a / 1b / 2b / 1c | 1a / 1b / 1c | 1a / 1b | 1b | - | 1a / 1b | 1b |
Push button operation | Momentary | Momentary / Alternate / Push to lock/turn to reset | Momentary / Alternate / Push to lock/turn to reset | Momentary | Momentary / Alternate | Momentary / Alternate | Momentary / Alternate / Push to lock/turn to reset | Momentary / Alternate | Momentary | Momentary | Momentary | Momentary | Momentary |
Button color | Red / Green / Yellow | Red / Green / Yellow / White | Red / Green / Yellow / Black | Green | Red / Green / Yellow / Black | Red / Green / Yellow / White | Red / Green / Yellow / Black | Red / Green / Yellow / White | Black | Red | Red / Green / Yellow | Black | Red |
Protection function (environmentally resistant) | Present | Present | Present | - | Present | Present | Present | Present | - | - | Present | None | None |
Representative standards | - | CE / UL / CUL / TUV / CCC / CSA | CE / UL / TUV / CCC / CSA | PSE / CE / UL / TUV / CCC / CSA | CE / UL / TUV / CCC / CSA | CE / UL / CUL / TUV / CCC / CSA | CE / UL / CUL / TUV / CCC / CSA | CE / UL / TUV / CCC / CSA | - | - | - | - | - |
Dimension vertical(mm) | 17.8 | 44 ~ 91 | 36 ~ 44 | - | 41.4 ~ 47 | 18 | 18 ~ 30 | 25.8 ~ 44 | 37 | 37 | 17.8 | 37 | 37 |
Dimension width(mm) | 17.8 ~ 24 | 41 | 40 ~ 50 | - | 30 ~ 47 | 18 ~ 24 | 23.5 ~ 30 | 25.8 ~ 40 | 29.5 | 29.5 | 17.8 ~ 24 | 29.5 | 29.5 |
Dimension depth(mm) | 40 | 59.5 ~ 80 | 54 ~ 77 | - | 53 ~ 66 | 37.9 ~ 52.5 | 37.9 ~ 65 | 53 ~ 86 | 48 | 65 | 40 | 57 | 69.5 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy