(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Inexpensive and high quality push button switch φ25. Made in Japan
・ Mounting Hole φ25
・ Flat Type Momentary
・ Ring Material Metal
Loading...
Type | Non-illumination Push Button | Shape | Round flat | Card included | N/A |
---|---|---|---|---|---|
Terminal shape | Screw Terminal | Mounting hole | φ25 | Push button operation | Momentary |
Button color | Black | Dimension vertical(mm) | 37 | Dimension width(mm) | 29.5 |
Dimension depth(mm) | 48 | Cover (Availability) | N/A |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy