(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pushbutton Switches - Illuminated/Non-Illuminated, φ30 mm Mounting Hole, AM30 Series

Pushbutton Switches - Illuminated/Non-Illuminated, φ30 mm Mounting Hole, AM30 Series
  • Volume Discount

Easily add or replace the contact and transformer unit.

Part Number

Configured Part Number is shown.

AR30M3R-11G

Part Number
AR30M3R-11G
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Push button Card included Present Terminal shape Screw terminal
Mounting hole Φ 30.5 Contact configuration 1a / 1b Push button operation Momentary
Button color Green Representative standards PSE / CE / UL / TUV / CCC / CSA Button dimension(mm) φ40
Light Source Non-Illumination Lamp working voltage(V) Non-Illumination With transformer NA

Please check the type/dimensions/specifications of the part AR30M3R-11G in the Pushbutton Switches - Illuminated/Non-Illuminated, φ30 mm Mounting Hole, AM30 Series series.

Additional Products in this Category

Tech Support