(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Medium Heavy Duty Die Spring - 35% Deflection, Chrome Silicon, Inch Measurements (9-0604-2)

Medium Heavy Duty Die Spring - 35% Deflection, Chrome Silicon, Inch Measurements 9-0604-2

•Material: High-strength special stainless steel
•Allowable deflection Ratio (%): 35

PDF

Part Number

Configured Part Number is shown.

9-0604-2

This product is temporary NOT available. Please ask MISUMI to check the next available ship date.

Part Number 

Loading...
Part Number
9-0604-2
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer diameter (D) L Dimension (L) d (Inner diameter)
(in)
1 Piece(s)

Quote

3/813/16
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer diameter (D) L Dimension (L) d (Inner diameter)
(in)
  1. 1

Basic Information

Material High-tensile strength spring-quality chromium silicon alloy Allowable deflection ratio(%) 35

Additional Products in this Category

Tech Support