(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Heavy Duty Die Spring - 28% Deflection, Chrome Silicon, Inch Measurements

Heavy Duty Die Spring - 28% Deflection, Chrome Silicon, Inch Measurements

•Material: High-strength special stainless steel

PDF

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
9-0604-3
9-0605-3
9-0606-3
9-0607-3
9-0608-3
9-0610-3
9-0612-3
9-0648-3
9-0804-3
9-0805-3
9-0806-3
9-0807-3
9-0808-3
9-0810-3
9-0812-3
9-0814-3
9-0848-3
9-1004-3
9-1005-3
9-1006-3
9-1007-3
9-1008-3
9-1010-3
9-1012-3
9-1014-3
9-1016-3
9-1048-3
9-1204-3
9-1205-3
9-1206-3
9-1207-3
9-1208-3
9-1210-3
9-1212-3
9-1214-3
9-1216-3
9-1218-3
9-1220-3
9-1222-3
9-1224-3
9-1248-3
9-1604-3
9-1605-3
9-1606-3
9-1607-3
9-1608-3
9-1610-3
9-1612-3
9-1614-3
9-1616-3
9-1618-3
9-1620-3
9-1622-3
9-1624-3
9-1628-3
9-1632-3
9-1648-3
9-2006-3
9-2007-3
9-2008-3
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer diameter (D) L Dimension (L) d (Inner diameter)
(in)
1 Piece(s)

Quote

3/813/16
1 Piece(s)

Quote

3/81.253/16
1 Piece(s)

Quote

3/81.503/16
1 Piece(s)

Quote

3/81.753/16
1 Piece(s)

Quote

3/823/16
1 Piece(s)

Quote

3/82.503/16
1 Piece(s)

Quote

3/833/16
1 Piece(s)

Quote

3/8123/16
1 Piece(s)

Quote

1/219/32
1 Piece(s)

Quote

1/21.259/32
1 Piece(s)

Quote

1/21.509/32
1 Piece(s)

Quote

1/21.759/32
1 Piece(s)

Quote

1/229/32
1 Piece(s)

Quote

1/22.509/32
1 Piece(s)

Quote

1/239/32
1 Piece(s)

Quote

1/23.59/32
1 Piece(s)

Quote

1/2129/32
1 Piece(s)

Quote

5/8111/32
1 Piece(s)

Quote

5/81.2511/32
1 Piece(s)

Quote

5/81.5011/32
1 Piece(s)

Quote

5/81.7511/32
1 Piece(s)

Quote

5/8211/32
1 Piece(s)

Quote

5/82.5011/32
1 Piece(s)

Quote

5/8311/32
1 Piece(s)

Quote

5/83.511/32
1 Piece(s)

Quote

5/8411/32
1 Piece(s)

Quote

5/81211/32
1 Piece(s)

Quote

3/413/8
1 Piece(s)

Quote

3/41.253/8
1 Piece(s)

Quote

3/41.503/8
1 Piece(s)

Quote

3/41.753/8
1 Piece(s)

Quote

3/423/8
1 Piece(s)

Quote

3/42.503/8
1 Piece(s)

Quote

3/433/8
1 Piece(s)

Quote

3/43.53/8
1 Piece(s)

Quote

3/443/8
1 Piece(s)

Quote

3/44.53/8
1 Piece(s)

Quote

3/453/8
1 Piece(s)

Quote

3/45.503/8
1 Piece(s)

Quote

3/463/8
1 Piece(s)

Quote

3/4123/8
1 Piece(s)

Quote

111/2
1 Piece(s)

Quote

11.251/2
1 Piece(s)

Quote

11.501/2
1 Piece(s)

Quote

11.751/2
1 Piece(s)

Quote

121/2
1 Piece(s)

Quote

12.501/2
1 Piece(s)

Quote

131/2
1 Piece(s)

Quote

13.51/2
1 Piece(s)

Quote

141/2
1 Piece(s)

Quote

14.51/2
1 Piece(s)

Quote

151/2
1 Piece(s)

Quote

15.501/2
1 Piece(s)

Quote

161/2
1 Piece(s)

Quote

171/2
1 Piece(s)

Quote

181/2
1 Piece(s)

Quote

1121/2
1 Piece(s)

Quote

1 1/41.505/8
1 Piece(s)

Quote

1 1/41.755/8
1 Piece(s)

Quote

1 1/425/8

Loading...

Basic Information

Material High-tensile strength spring-quality chromium silicon alloy Allowable deflection ratio(%) 28

Additional Products in this Category

Tech Support