(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Self-Lubricating Keeper Plates - Metric

Part Number

Configured Part Number is shown.

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KPSG30-75-200F
KPSG30-75-200N
KPSG30-75-250F
KPSG30-75-250N
KPSG30-75-315F
KPSG30-75-315N
KPSG30-75-350F
KPSG30-75-350N
KPSG30-75-400F
KPSG30-75-400N
KPSG30-75-450F
KPSG30-75-450N
KPSG30-100-200F
KPSG30-100-200N
KPSG30-100-250F
KPSG30-100-250N
KPSG30-100-315F
KPSG30-100-315N
KPSG30-100-350F
KPSG30-100-350N
KPSG30-100-400F
KPSG30-100-400N
KPSG30-100-450F
KPSG30-100-450N
KPSG30-125-200F
KPSG30-125-200N
KPSG30-125-250F
KPSG30-125-250N
KPSG30-125-315F
KPSG30-125-315N
KPSG30-125-350F
KPSG30-125-350N
KPSG30-125-400F
KPSG30-125-400N
KPSG30-125-450F
KPSG30-125-450N
KPSG30-150-200F
KPSG30-150-200N
KPSG30-150-250F
KPSG30-150-250N
KPSG30-150-315F
KPSG30-150-315N
KPSG30-150-350F
KPSG30-150-350N
KPSG30-150-400F
KPSG30-150-400N
KPSG30-150-450F
KPSG30-150-450N
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounting Holes A (Width)
(mm)
L (Length)
(mm)
1 Piece(s)

Quote

with mounting holes75200
1 Piece(s)

Quote

w/o mounting holes75200
1 Piece(s)

Quote

with mounting holes75250
1 Piece(s)

Quote

w/o mounting holes75250
1 Piece(s)

Quote

with mounting holes75315
1 Piece(s)

Quote

w/o mounting holes75315
1 Piece(s)

Quote

with mounting holes75350
1 Piece(s)

Quote

w/o mounting holes75350
1 Piece(s)

Quote

with mounting holes75400
1 Piece(s)

Quote

w/o mounting holes75400
1 Piece(s)

Quote

with mounting holes75450
1 Piece(s)

Quote

w/o mounting holes75450
1 Piece(s)

Quote

with mounting holes100200
1 Piece(s)

Quote

w/o mounting holes100200
1 Piece(s)

Quote

with mounting holes100250
1 Piece(s)

Quote

w/o mounting holes100250
1 Piece(s)

Quote

with mounting holes100315
1 Piece(s)

Quote

w/o mounting holes100315
1 Piece(s)

Quote

with mounting holes100350
1 Piece(s)

Quote

w/o mounting holes100350
1 Piece(s)

Quote

with mounting holes100400
1 Piece(s)

Quote

w/o mounting holes100400
1 Piece(s)

Quote

with mounting holes100450
1 Piece(s)

Quote

w/o mounting holes100450
1 Piece(s)

Quote

with mounting holes125200
1 Piece(s)

Quote

w/o mounting holes125200
1 Piece(s)

Quote

with mounting holes125250
1 Piece(s)

Quote

w/o mounting holes125250
1 Piece(s)

Quote

with mounting holes125315
1 Piece(s)

Quote

w/o mounting holes125315
1 Piece(s)

Quote

with mounting holes125350
1 Piece(s)

Quote

w/o mounting holes125350
1 Piece(s)

Quote

with mounting holes125400
1 Piece(s)

Quote

w/o mounting holes125400
1 Piece(s)

Quote

with mounting holes125450
1 Piece(s)

Quote

w/o mounting holes125450
1 Piece(s)

Quote

with mounting holes150200
1 Piece(s)

Quote

w/o mounting holes150200
1 Piece(s)

Quote

with mounting holes150250
1 Piece(s)

Quote

w/o mounting holes150250
1 Piece(s)

Quote

with mounting holes150315
1 Piece(s)

Quote

w/o mounting holes150315
1 Piece(s)

Quote

with mounting holes150350
1 Piece(s)

Quote

w/o mounting holes150350
1 Piece(s)

Quote

with mounting holes150400
1 Piece(s)

Quote

w/o mounting holes150400
1 Piece(s)

Quote

with mounting holes150450
1 Piece(s)

Quote

w/o mounting holes150450

Loading...

  1. 1

Basic Information

Set/single item Single Lubrication Oil Free Material Steel
T (Thickness)(mm) 30

Additional Products in this Category

Tech Support