(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pad Keepers

Pad Keepers

Move the mouse over the image to zoom

  • Pad Keepers
  • Pad Keepers
  • Pad Keepers

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KEPNZ80-[50,​60,​70,​80,​100,​120]-[10,​15]
KEPNZ80-HC[51-59/1]-[10,​15]
KEPNZ80-HC[61-69/1]-[10,​15]
KEPNZ80-HC[71-79/1]-[10,​15]
KEPNZ80-HC[81-99/1]-[10,​15]
KEPNZ80-HC[101-119/1]-[10,​15]
KEPNZ100-[60,​70,​80,​100,​120]-[10,​15,​20]
KEPNZ100-HC[61-69/1]-[10,​15,​20]
KEPNZ100-HC[71-79/1]-[10,​15,​20]
KEPNZ100-HC[81-99/1]-[10,​15,​20]
KEPNZ100-HC[101-119/1]-[10,​15,​20]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSA (Width)
(mm)
H
(mm)
HC (H dimension alteration)
(mm)
T
(mm)
1 Piece(s)

18 Days or more

108050 ~ 120-10 ~ 15
1 Piece(s)

18 Days or more

1080-51 ~ 5910 ~ 15
1 Piece(s)

18 Days or more

1080-61 ~ 6910 ~ 15
1 Piece(s)

18 Days or more

1080-71 ~ 7910 ~ 15
1 Piece(s)

18 Days or more

1080-81 ~ 9910 ~ 15
1 Piece(s)

18 Days or more

1080-101 ~ 11910 ~ 15
1 Piece(s)

18 Days or more

1010060 ~ 120-10 ~ 20
1 Piece(s)

18 Days or more

10100-61 ~ 6910 ~ 20
1 Piece(s)

18 Days or more

10100-71 ~ 7910 ~ 20
1 Piece(s)

18 Days or more

10100-81 ~ 9910 ~ 20
1 Piece(s)

18 Days or more

10100-101 ~ 11910 ~ 20

Loading...

  1. 1
 

Basic Information

Set/single item Set Oil groove With

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.