(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flanged Demountable Guide Posts For Ball Bearing Applications - Inch

Flanged Demountable Guide Posts For Ball Bearing Applications - Inch

•Set/single item/accessory : Post only
•Rigidity type : Plain guide
•Post mounting methods : Detachable
•Bushing type : Ball guide, Plain guide
•Bushing mounting methods : Detachable, Loctite adhesive
For complete product overview and details on Flanged Demountable Guide Posts For Ball Bearing Applications - Inch see the sections below:

PDF

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
956-0815
956-0816
956-0817
956-0818
956-0819
956-0820
956-0821
956-0822
956-0823
956-0824
956-0826
956-0828
956-0830
956-0832
956-0834
956-0836
956-1018
956-1019
956-1020
956-1021
956-1022
956-1023
956-1024
956-1026
956-1028
956-1030
956-1032
956-1034
956-1036
956-1040
956-1044
956-1048
956-1218
956-1219
956-1220
956-1221
956-1222
956-1223
956-1224
956-1226
956-1228
956-1230
956-1232
956-1234
956-1236
956-1238
956-1240
956-1242
956-1244
956-1246
956-1248
956-1250
956-1252
956-1256
956-1420
956-1421
956-1422
956-1423
956-1424
956-1425
Part NumberMinimum order quantityVolume DiscountDays to Ship A (Post diameter)
(in)
L (Length)
(in)
1 Piece(s)

Quote

1 (1.003)3.75
1 Piece(s)

Quote

1 (1.003)4
1 Piece(s)

Quote

1 (1.003)4.25
1 Piece(s)

Quote

1 (1.003)4.5
1 Piece(s)

Quote

1 (1.003)4.75
1 Piece(s)

Quote

1 (1.003)5
1 Piece(s)

Quote

1 (1.003)5.25
1 Piece(s)

Quote

1 (1.003)5.5
1 Piece(s)

Quote

1 (1.003)5.75
1 Piece(s)

Quote

1 (1.003)6
1 Piece(s)

Quote

1 (1.003)6.5
1 Piece(s)

Quote

1 (1.003)7
1 Piece(s)

Quote

1 (1.003)7.5
1 Piece(s)

Quote

1 (1.003)8
1 Piece(s)

Quote

1 (1.003)8.5
1 Piece(s)

Quote

1 (1.003)9
1 Piece(s)

Quote

1 1/4 (1.253)4.5
1 Piece(s)

Quote

1 1/4 (1.253)4.75
1 Piece(s)

Quote

1 1/4 (1.253)5
1 Piece(s)

Quote

1 1/4 (1.253)5.25
1 Piece(s)

Quote

1 1/4 (1.253)5.5
1 Piece(s)

Quote

1 1/4 (1.253)5.75
1 Piece(s)

Quote

1 1/4 (1.253)6
1 Piece(s)

Quote

1 1/4 (1.253)6.5
1 Piece(s)

Quote

1 1/4 (1.253)7
1 Piece(s)

Quote

1 1/4 (1.253)7.5
1 Piece(s)

Quote

1 1/4 (1.253)8
1 Piece(s)

Quote

1 1/4 (1.253)8.5
1 Piece(s)

Quote

1 1/4 (1.253)9
1 Piece(s)

Quote

1 1/4 (1.253)10
1 Piece(s)

Quote

1 1/4 (1.253)11
1 Piece(s)

Quote

1 1/4 (1.253)12
1 Piece(s)

Quote

1 1/2 (1.503)4.5
1 Piece(s)

Quote

1 1/2 (1.503)4.75
1 Piece(s)

Quote

1 1/2 (1.503)5
1 Piece(s)

Quote

1 1/2 (1.503)5.25
1 Piece(s)

Quote

1 1/2 (1.503)5.5
1 Piece(s)

Quote

1 1/2 (1.503)5.75
1 Piece(s)

Quote

1 1/2 (1.503)6
1 Piece(s)

Quote

1 1/2 (1.503)6.5
1 Piece(s)

Quote

1 1/2 (1.503)7
1 Piece(s)

Quote

1 1/2 (1.503)7.5
1 Piece(s)

Quote

1 1/2 (1.503)8
1 Piece(s)

Quote

1 1/2 (1.503)8.5
1 Piece(s)

Quote

1 1/2 (1.503)9
1 Piece(s)

Quote

1 1/2 (1.503)9.5
1 Piece(s)

Quote

1 1/2 (1.503)10
1 Piece(s)

Quote

1 1/2 (1.503)10.5
1 Piece(s)

Quote

1 1/2 (1.503)11
1 Piece(s)

Quote

1 1/2 (1.503)11.5
1 Piece(s)

Quote

1 1/2 (1.503)12
1 Piece(s)

Quote

1 1/2 (1.503)12.5
1 Piece(s)

Quote

1 1/2 (1.503)13
1 Piece(s)

Quote

1 1/2 (1.503)14
1 Piece(s)

Quote

1 3/4 (1.753)5
1 Piece(s)

Quote

1 3/4 (1.753)5.25
1 Piece(s)

Quote

1 3/4 (1.753)5.5
1 Piece(s)

Quote

1 3/4 (1.753)5.75
1 Piece(s)

Quote

1 3/4 (1.753)6
1 Piece(s)

Quote

1 3/4 (1.753)6.25

Loading...

Basic Information

Set/single item/accessory Post only Post mounting methods Demountable Bushing type Ball guide
Bushing mounting methods Demountable Stopper systems of the retainer Fixed stopper Material Steel

Additional Products in this Category

Tech Support