(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shoulder Guide Posts For Ball Bearing Applications - Inch

Shoulder Guide Posts For Ball Bearing Applications - Inch

•Set/Single Item/Accessory: Post only
•Post Mounting Method: Press fit
•Bushing Type: Ball guide
•Bushing Mounting Method: Loctite adhesive
•Stopper System Of Retainer: Movable stopper

PDF

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
953-0818
953-0820
953-0822
953-0824
953-0826
953-0828
953-0830
953-0832
953-1020
953-1022
953-1024
953-1026
953-1028
953-1030
953-1032
953-1034
953-1036
953-1228
953-1230
953-1232
953-1234
953-1236
953-1238
953-1240
953-1430
953-1432
953-1434
953-1436
953-1438
953-1440
953-1632
953-1636
953-1640
953-1644
953-1648
953-1652
953-2036
953-2040
953-2044
953-2048
953-2052
953-2056
Part NumberMinimum order quantityVolume DiscountDays to Ship A (Post diameter)
(in)
L (Length)
(in)
1 Piece(s)

Quote

1 (1.003)4 1/2
1 Piece(s)

Quote

1 (1.003)5
1 Piece(s)

Quote

1 (1.003)5 1/2
1 Piece(s)

Quote

1 (1.003)6
1 Piece(s)

Quote

1 (1.003)6 1/2
1 Piece(s)

Quote

1 (1.003)7
1 Piece(s)

Quote

1 (1.003)7 1/2
1 Piece(s)

Quote

1 (1.003)8
1 Piece(s)

Quote

1 1/4 (1.253)5
1 Piece(s)

Quote

1 1/4 (1.253)5 1/2
1 Piece(s)

Quote

1 1/4 (1.253)6
1 Piece(s)

Quote

1 1/4 (1.253)6 1/2
1 Piece(s)

Quote

1 1/4 (1.253)7
1 Piece(s)

Quote

1 1/4 (1.253)7 1/2
1 Piece(s)

Quote

1 1/4 (1.253)8
1 Piece(s)

Quote

1 1/4 (1.253)8 1/2
1 Piece(s)

Quote

1 1/4 (1.253)9
1 Piece(s)

Quote

1 1/2 (1.503)7
1 Piece(s)

Quote

1 1/2 (1.503)7 1/2
1 Piece(s)

Quote

1 1/2 (1.503)8
1 Piece(s)

Quote

1 1/2 (1.503)8 1/2
1 Piece(s)

Quote

1 1/2 (1.503)9
1 Piece(s)

Quote

1 1/2 (1.503)9 1/2
1 Piece(s)

Quote

1 1/2 (1.503)10
1 Piece(s)

Quote

1 3/4 (1.753)7 1/2
1 Piece(s)

Quote

1 3/4 (1.753)8
1 Piece(s)

Quote

1 3/4 (1.753)8 1/2
1 Piece(s)

Quote

1 3/4 (1.753)9
1 Piece(s)

Quote

1 3/4 (1.753)9 1/2
1 Piece(s)

Quote

1 3/4 (1.753)10
1 Piece(s)

Quote

2 (2.003)8
1 Piece(s)

Quote

2 (2.003)9
1 Piece(s)

Quote

2 (2.003)10
1 Piece(s)

Quote

2 (2.003)11
1 Piece(s)

Quote

2 (2.003)12
1 Piece(s)

Quote

2 (2.003)13
1 Piece(s)

Quote

2 1/2 (2.503)9
1 Piece(s)

Quote

2 1/2 (2.503)10
1 Piece(s)

Quote

2 1/2 (2.503)11
1 Piece(s)

Quote

2 1/2 (2.503)12
1 Piece(s)

Quote

2 1/2 (2.503)13
1 Piece(s)

Quote

2 1/2 (2.503)14

Loading...

  1. 1

Basic Information

Set/single item/accessory Post only Post mounting methods Press fit Bushing type Ball guide
Bushing mounting methods Loctite adhesive Stopper systems of the retainer Movable stopper Material Steel

Additional Products in this Category

Tech Support