(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball Guide Bushings for Die Sets -Long Type-

Ball Guide Bushings for Die Sets -Long Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Set/Single Item/Accessory: Bushing only
•Bushing Type: Ball guide
•Bushing Mounting Method: Loctite adhesive

  • BALL

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LBB20-LC[51-120/1]
LBB22-LC[61-120/1]
LBB25-LC[81-120/1]
LBB28-LC[81-150/1]
LBB32-LC[101-150/1]
LBB38-LC[101-180/1]
LBB45-LC[121-180/1]
LBB50-LC[121-200/1]
LBB60-LC[121-200/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPD (Post diameter)
(mm)
LC (L dimension)
(mm)
1 Piece(s)

8 Days or more

102051 ~ 120
1 Piece(s)

8 Days or more

102261 ~ 120
1 Piece(s)

8 Days or more

102581 ~ 120
1 Piece(s)

8 Days or more

102881 ~ 150
1 Piece(s)

8 Days or more

1032101 ~ 150
1 Piece(s)

8 Days or more

1038101 ~ 180
1 Piece(s)

8 Days or more

1045121 ~ 180
1 Piece(s)

8 Days or more

1050121 ~ 200
1 Piece(s)

8 Days or more

1060121 ~ 200

Loading...

  1. 1
 

Basic Information

Set/single item/accessory Bushing only Bushing type Ball guide Bushing mounting methods Loctite adhesive

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.