(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Straight Guide Posts For Ball Bearing Applications - Inch (951-0613)

Straight Guide Posts For Ball Bearing Applications - Inch 951-0613

•Set/single item/accessory : Post only
•Rigidity type : Plain guide
•Post mounting methods : Press fit
•Bushing type : Ball guide, Plain guide
•Bushing mounting methods : Loctite adhesive
For complete product overview and details on Straight Guide Posts For Ball Bearing Applications - Inch see the sections below:

PDF

Part Number

Configured Part Number is shown.

951-0613

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
951-0613
Part NumberMinimum order quantityVolume DiscountDays to Ship A (Post diameter)
(in)
L (Length)
(in)
1 Piece(s)

Quote

3/4 (0.753)3.25

Loading...

  1. 1

Basic Information

Set/single item/accessory Post only Post mounting methods Press fit Bushing type Ball guide
Bushing mounting methods Loctite adhesive Stopper systems of the retainer No stopper Material Steel

Additional Products in this Category

Tech Support