(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plain Guide Bushings for Die Sets -Loctite Adhesive Type-

Plain Guide Bushings for Die Sets -Loctite Adhesive Type-

Click this image to zoom it.

  • Volume Discount

•Set/Single Item/Accessory: Bushing only
•Rigidity Type: Plain guide
•Bushing Type: Plain guide
•Bushing Mounting Method: Loctite adhesive

  • PLAIN
  • OIL

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LDB20-50
LDB20-LC25
LDB20-LC26
LDB20-LC27
LDB20-LC28
LDB20-LC29
LDB20-LC30
LDB20-LC31
LDB20-LC32
LDB20-LC33
LDB20-LC34
LDB20-LC35
LDB20-LC36
LDB20-LC37
LDB20-LC38
LDB20-LC39
LDB20-LC40
LDB20-LC41
LDB20-LC42
LDB20-LC43
LDB20-LC44
LDB20-LC45
LDB20-LC46
LDB20-LC47
LDB20-LC48
LDB20-LC49
LDB22-50
LDB22-60
LDB22-LC25
LDB22-LC26
LDB22-LC27
LDB22-LC28
LDB22-LC29
LDB22-LC30
LDB22-LC31
LDB22-LC32
LDB22-LC33
LDB22-LC34
LDB22-LC35
LDB22-LC36
LDB22-LC37
LDB22-LC38
LDB22-LC39
LDB22-LC40
LDB22-LC41
LDB22-LC42
LDB22-LC43
LDB22-LC44
LDB22-LC45
LDB22-LC46
LDB22-LC47
LDB22-LC48
LDB22-LC49
LDB22-LC51
LDB22-LC52
LDB22-LC53
LDB22-LC54
LDB22-LC55
LDB22-LC56
LDB22-LC57
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSd (Bushing inner diameter)
(mm)
L (Length)
(mm)
Alteration LC (L dimension alteration)
(mm)
1 Piece(s)Available

8 Days or more

102050-
1 Piece(s)Available

10 Days or more

1020-25
1 Piece(s)Available

10 Days or more

1020-26
1 Piece(s)Available

10 Days or more

1020-27
1 Piece(s)Available

10 Days or more

1020-28
1 Piece(s)Available

10 Days or more

1020-29
1 Piece(s)Available

10 Days or more

1020-30
1 Piece(s)Available

10 Days or more

1020-31
1 Piece(s)Available

10 Days or more

1020-32
1 Piece(s)Available

10 Days or more

1020-33
1 Piece(s)Available

10 Days or more

1020-34
1 Piece(s)Available

10 Days or more

1020-35
1 Piece(s)Available

10 Days or more

1020-36
1 Piece(s)Available

10 Days or more

1020-37
1 Piece(s)Available

10 Days or more

1020-38
1 Piece(s)Available

10 Days or more

1020-39
1 Piece(s)Available

10 Days or more

1020-40
1 Piece(s)Available

10 Days or more

1020-41
1 Piece(s)Available

10 Days or more

1020-42
1 Piece(s)Available

10 Days or more

1020-43
1 Piece(s)Available

10 Days or more

1020-44
1 Piece(s)Available

10 Days or more

1020-45
1 Piece(s)Available

10 Days or more

1020-46
1 Piece(s)Available

10 Days or more

1020-47
1 Piece(s)Available

10 Days or more

1020-48
1 Piece(s)Available

10 Days or more

1020-49
1 Piece(s)Available

8 Days or more

102250-
1 Piece(s)Available

8 Days or more

102260-
1 Piece(s)Available

10 Days or more

1022-25
1 Piece(s)Available

10 Days or more

1022-26
1 Piece(s)Available

10 Days or more

1022-27
1 Piece(s)Available

10 Days or more

1022-28
1 Piece(s)Available

10 Days or more

1022-29
1 Piece(s)Available

10 Days or more

1022-30
1 Piece(s)Available

10 Days or more

1022-31
1 Piece(s)Available

10 Days or more

1022-32
1 Piece(s)Available

10 Days or more

1022-33
1 Piece(s)Available

10 Days or more

1022-34
1 Piece(s)Available

10 Days or more

1022-35
1 Piece(s)Available

10 Days or more

1022-36
1 Piece(s)Available

10 Days or more

1022-37
1 Piece(s)Available

10 Days or more

1022-38
1 Piece(s)Available

10 Days or more

1022-39
1 Piece(s)Available

10 Days or more

1022-40
1 Piece(s)Available

10 Days or more

1022-41
1 Piece(s)Available

10 Days or more

1022-42
1 Piece(s)Available

10 Days or more

1022-43
1 Piece(s)Available

10 Days or more

1022-44
1 Piece(s)Available

10 Days or more

1022-45
1 Piece(s)Available

10 Days or more

1022-46
1 Piece(s)Available

10 Days or more

1022-47
1 Piece(s)Available

10 Days or more

1022-48
1 Piece(s)Available

10 Days or more

1022-49
1 Piece(s)Available

10 Days or more

1022-51
1 Piece(s)Available

10 Days or more

1022-52
1 Piece(s)Available

10 Days or more

1022-53
1 Piece(s)Available

10 Days or more

1022-54
1 Piece(s)Available

10 Days or more

1022-55
1 Piece(s)Available

10 Days or more

1022-56
1 Piece(s)Available

10 Days or more

1022-57

Loading...

 

Basic Information

Set/single item/accessory Bushing only Rigidity type Plain guide Bushing type Plain guide
Bushing mounting methods Loctite adhesive

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.