(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· The two-blade combination with a leading inner blade can drill a hole in one try through metal-lined siding, stainless steel-covered wood, and composite material such as metal + insulation + plywood.
· Good cutting chip expulsion when cutting wood enables cutting through nails and through a layered thin steel plate.
[Applications]
· Work material: metal siding board, 2 × 4 (also cuts nails), wood, plywood, PVC plate, FRP, etc.
[Materials]
· Blade: carbide tip
· Center drill: high-speed steel
Part Number |
---|
ES-F32SDS |
ES-F35SDS |
ES-F38SDS |
ES-F65SDS |
ES-F70SDS |
ES-F80SDS |
ES-F100SDS |
ES-F160SDS |
Loading...
Details Type | FC type for composite materials (SDS shank) | Compatible Electric Motor | Electric drill / impact drill (rotating mode) | Shank shape | 10 mm/13 mm shank/zip fastener |
---|---|---|---|---|---|
Work material Soft siding board | △ | Work material Gypsum Board | ○ | Work material Polyvinyl chloride material | ◎ |
work material FRP | ◎ | Work material Wood, Plywood | ◎ | Work material Thin steel plate, Light metal (aluminum) | ◎ |
Work material Metal siding board | ◎ | Work material 2 x 4 (with nails) | ◎ | Work material Stainless steel plate | ○ |
Blade tip shape | 2 pc Set Blade |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy