(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Double Open-Ended Offset Wrench (Part Numbers)

Double Open-Ended Offset Wrench

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· The 45° × 6° offset type is a final tightening specification that is easy to use, even in tight spaces
· Boasts a weight reduction of 10% compared to conventional ones (excluding the 30 × 32 wrench)
· The offset end is a surface-contact type (*), making it ideal for final tightening· An easy-grip handle with a cross-sectional shape that is resistant to bending

Part Number

Configured Part Number is shown.

OW3032

Part Number
OW3032
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Double-ended offset wrench Ratchet Mechanism NA Swing Head (Flex) NA
Overall Length(mm) 460 Offset Angle(°) 45 Two-sided Width Size(mm) 30 × 32
Single Item / Set Single Item Weight(g) 795

Please check the type/dimensions/specifications of the part OW3032 in the Double Open-Ended Offset Wrench series.

Additional Products in this Category

Tech Support