(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tension Gauge - Dial Type, Steel Probe, DITG-PJ

Tension Gauge - Dial Type, Steel Probe, DITG-PJ
  • Volume Discount

For measuring how much force is needed to press a button and for measuring spring tension.

PDF

Part Number

Configured Part Number is shown.

DITG-150PJ

 
Part Number
DITG-150PJ
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Measurement range (N) 0.15 to 1.5 Product Type Dial Resolution (N) 0.05
Accuracy ±0.5 graduations Material Main body: ABS, Measurement probe: steel Mass(g) 55

Please check the type/dimensions/specifications of the part DITG-150PJ in the Tension Gauge - Dial Type, Steel Probe, DITG-PJ series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.