(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Dial
•Mass (g): 630
•Measurement Accuracy: ±0.3%F.S.
Measurement Range (N) | 0–200 | Product Model | Dial | The Maximum Allowable Load (N) | 200 |
---|---|---|---|---|---|
Minimum graduation(N) | 2 | Trusco Code | 456-0094 | Mass(g) | 630 |
Measurement accuracy | ±0.3%F.S. |
Please check the type/dimensions/specifications of the part FB-200N in the Tension Gauge - Mechanical Dial Type, FB-N series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy