(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Round Single-Ended Wrench JISN 17 mm

Round Single-Ended Wrench JISN 17 mm
  • Volume Discount

[Features]
· Capable of fast turning when tightening temporarily, which is an advantage of wrenches.
· The opening is inclined by approximately 15°, allowing for work in narrow spaces by using both sides.
[Applications]
· For tightening hex bolts and nuts.

PDF

Part Number

Configured Part Number is shown.

SN0017

 
Part Number
SN0017
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Single-ended wrench Overall Length(mm) 160 Width across flat dimension(mm) 17
Thickness(mm) 5.5 (Head), 3.8 (Handle) JAN Code 4992676015302 Trusco Code 816-5400
Mass(g) 85 Material S53C, Cation Electrodeposition Coating (Surface Finish)

Please check the type/dimensions/specifications of the part SN0017 in the Round Single-Ended Wrench JISN 17 mm series.

Additional Products in this Category

Tech Support