(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

[4 Pcs] Screwdriver Set EA683SB-400

[4 Pcs] Screwdriver Set EA683SB-400
  • Volume Discount

[Product Specifications]
Set of 4 pcs
・(+)driver-#2x6mm(shaft length:100mm), #3x8mm(shaft length:150mm)
・(-)driver-6.0x1.2mm(shaft length:100mm), 8.0x1.6mm(shaft length:150mm)
・Hammerhead handle allows hammering
・Material-Shaft:chrome molybdenum steel,Handle:hard resin
・Tip with magnet

Part Number

Configured Part Number is shown.

EA683SB-400

Part Number
EA683SB-400
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA683SB-400 in the [4 Pcs] Screwdriver Set EA683SB-400 series.

Additional Products in this Category

Tech Support