(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High Super Red (Grinding Wheel)

High Super Red (Grinding Wheel)
  • Volume Discount

•Major Diameter (mm): 180
•Inner Diameter Size (mm): 22.23
•Thickness Dimension (mm): 6
•Particle Size (#): 36
•Maximum Operating Rotation Speed (m/s): 80(4800m/min)

Part Number

Configured Part Number is shown.

HSR1806-36

Part Number
HSR1806-36
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Outer diameter Dimensions(mm) 180 Inner Diameter Dimension(mm) 22.23 Thickness(mm) 6
Work material General steel / Stainless Steel / Cast Iron / Aluminum Particle Size(#) 36 Maximum operating rotation speed(m/s) 80(4800m/min)

Please check the type/dimensions/specifications of the part HSR1806-36 in the High Super Red (Grinding Wheel) series.

Additional Products in this Category

Tech Support