(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A premium grade offset grindstone that can be used for materials ranging from stainless steel to casting, and demonstrates machining power tougher than that of zirconia offset as well as light workability. Its good bite allows it to shave well with a light touch, and its outstanding power in grinding level surfaces is clearly demonstrated.
Outer Diameter(mm) | 180 | Internal Diameter(mm) | 22.23 | Thickness(mm) | 6 |
---|---|---|---|---|---|
Object to be ground | general steel / Stainless Steel / Alloy Steel | Particle Size(#) | 24 | Features | Durability emphasized |
Hardness | P | Maximum operating rotation speed(m/s) | 80 | Reinforcing material (glass cloth)(Sheets) | 3 |
<3M> |
<3M> |
Features | Excellent endurance for high speed | Number Contained In A Packet(Sheets) | 25 |
Manufacturer Product Code | RSAK 3G180 X 6 X 22.23 24 P | Note | <3M> |
Please check the type/dimensions/specifications of the part RSAK1806-24 in the Resibon Super Ace for High Speed series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy