(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Small Bore Slotting Tip (for Models GIV, GIV-E), 1 Corner Specification

Small Bore Slotting Tip (for Models GIV, GIV-E), 1 Corner Specification
  • Volume Discount

•Shape : Others
•Use : Grooving / Parting
•Work Material : Cast Iron, Heat-Resistant Alloy, Titanium Alloy, High-Hardness Material, Non-Ferrous Metal, Stainless Steel, Steel
•Preferred Hand : Left
For complete product overview and details on Small Bore Slotting Tip (for Models GIV, GIV-E), 1 Corner Specification, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
GVL100-020S-KW10
GVL100-020S-PR930
GVL100-020S-TC40N
GVL100-020SS-KW10
GVL100-020SS-PR1225
GVL125-020S-KW10
GVL125-020S-TC40N
GVL125-020SS-KW10
GVL125-020SS-PR1225
GVL145-020S-KW10
GVL145-020SS-KW10
GVL145-020SS-PR1225
GVL185-020S-KW10
GVL200-020S-KW10
GVL200-020S-PR1225
GVL200-020S-PR930
GVL200-020SS-KW10
GVL200-020SS-PR1225
GVL250-020S-KW10
GVL250-020S-PR1225
GVL250-020SS-PR1225
GVL300-020SS-KW10
GVL300-020SS-PR1225
GVL340-020S-KW10
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Groove Width (For Grooving / Parting) Compatible Holder Material
10 Piece(s)Available

10 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy1GIVL…1S/GIVL…1SEKW10
10 Piece(s)Available

10 Days or more

Steel / Stainless Steel / High Hardness Material1GIVL…1S/GIVL…1SEPR930
10 Piece(s)Available

10 Days or more

Steel / Cast Iron1GIVL…1S/GIVL…1SETC40N
10 Piece(s)Available

10 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy1GIVL…1SSKW10
5 Piece(s)Available

7 Days or more

Steel / Stainless Steel1GIVL…1SSPR1225
10 Piece(s)Available

10 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy1.25GIVL…1S/GIVL…1SEKW10
10 Piece(s)Available

10 Days or more

Steel / Cast Iron1.25GIVL…1S/GIVL…1SETC40N
10 Piece(s)Available

10 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy1.25GIVL…1SSKW10
5 Piece(s)Available

13 Days or more

Steel / Stainless Steel1.25GIVL…1SSPR1225
10 Piece(s)Available

10 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy1.45GIVL…1S/GIVL…1SEKW10
10 Piece(s)Available

10 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy1.45GIVL…1SSKW10
5 Piece(s)Available

9 Days or more

Steel / Stainless Steel1.45GIVL…1SSPR1225
10 Piece(s)Available

10 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy1.85GIVL…1S/GIVL…1SEKW10
10 Piece(s)Available

9 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy2GIVL…1S/GIVL…1SEKW10
5 Piece(s)Available

13 Days or more

Steel / Stainless Steel2GIVL…1S/GIVL…1SEPR1225
10 Piece(s)Available

10 Days or more

Steel / Stainless Steel / High Hardness Material2GIVL…1S/GIVL…1SEPR930
10 Piece(s)Available

10 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy2GIVL…1SSKW10
5 Piece(s)Available

13 Days or more

Steel / Stainless Steel2GIVL…1SSPR1225
10 Piece(s)Available

10 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy2.5GIVL…1S/GIVL…1SEKW10
5 Piece(s)Available

9 Days or more

Steel / Stainless Steel2.5GIVL…1S/GIVL…1SEPR1225
5 Piece(s)Available

9 Days or more

Steel / Stainless Steel2.5GIVL…1SSPR1225
10 Piece(s)Available

10 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy3GIVL…1SSKW10
5 Piece(s)Available

9 Days or more

Steel / Stainless Steel3GIVL…1SSPR1225
10 Piece(s)Available

10 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy3.40GIVL…1S/GIVL…1SEKW10

Loading...

  1. 1

Basic Information

Shape Other Use Grooving / Parting Preferred Hand Left-hand
Nose R 0.2 B 2.3

Additional Products in this Category

Tech Support