(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Turning Insert Diamond 55°, Positive, with Hole, DCMT○○GP "for Finishing"

Turning Insert Diamond 55°, Positive, with Hole, DCMT○○GP "for Finishing"
  • Volume Discount

[Specifications]
· Shape: D (55° Diamond)
· Number of Usable Corners: 2
· Rake Angle: Positive
· Handedness: No Handedness
[Applications]
· Machining Applications: For O.D., I.D.
· Breaker Applications: Finishing

Part Number

Configured Part Number is shown.

Part Number
DCMT070202GP-CA515
DCMT070202GP-CA525
DCMT070202GP-PR930
DCMT070202GP-PV720
DCMT070202GP-TN60
DCMT070204GP-CA515
DCMT070204GP-CA525
DCMT070204GP-PR930
DCMT070204GP-TN60
DCMT11T304GP-CA515
DCMT11T304GP-CA525
DCMT11T304GP-PR930
DCMT11T304GP-TN60
DCMT11T308GP-CA515
DCMT11T308GP-CA525
DCMT11T308GP-PR930
DCMT11T308GP-TN60
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Nose R Trusco Code Material
10 Piece(s)Available

11 Days or more

Steel0.2-0.2CA515
10 Piece(s)Available

11 Days or more

Steel0.2-0.2CA525
10 Piece(s)Available

11 Days or more

Steel / Stainless Steel0.2-0.2PR930
10 Piece(s)Available

10 Days or more

Steel / Stainless Steel0.2820-5444-PV720
10 Piece(s)Available

11 Days or more

Steel / Stainless Steel / Cast Iron0.2-0.2TN60
10 Piece(s)Available

11 Days or more

Steel0.4-0.4CA515
10 Piece(s)Available

11 Days or more

Steel0.4-0.4CA525
10 Piece(s)Available

8 Days or more

Steel / Stainless Steel0.4-0.4PR930
10 Piece(s)Available

11 Days or more

Steel / Stainless Steel / Cast Iron0.4-0.4TN60
10 Piece(s)Available

10 Days or more

Steel0.4-0.4CA515
10 Piece(s)Available

11 Days or more

Steel0.4-0.4CA525
10 Piece(s)Available

11 Days or more

Steel / Stainless Steel0.4-0.4PR930
10 Piece(s)Available

11 Days or more

Steel / Stainless Steel / Cast Iron0.4-0.4TN60
10 Piece(s)Available

10 Days or more

Steel0.8-0.8CA515
10 Piece(s)Available

11 Days or more

Steel0.8-0.8CA525
10 Piece(s)Available

11 Days or more

Steel / Stainless Steel0.8-0.8PR930
10 Piece(s)Available

11 Days or more

Steel / Stainless Steel / Cast Iron0.8-0.8TN60

Loading...

  1. 1

Basic Information

Shape D (55° Diamond-Shape) Use Outer Diameter/Inner Diameter No. of Usable Corners 2
Breaker Application Finish Rake Angle Pozidriv Preferred Hand No-hand

Additional Products in this Category

Tech Support