(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Turning Insert Diamond 55°, Negative, with Hole, DNMG15○○PT "for Intermediate to Rough Cutting / High-Feed"

Turning Insert Diamond 55°, Negative, with Hole, DNMG15○○PT "for Intermediate to Rough Cutting / High-Feed"
  • Volume Discount

•Shape : D (55° Diamond)
•Use : Outer Diameter / Inner Diameter
•Work Material : Heat-Resistant Alloy, Titanium Alloy, Stainless Steel, Steel
•Breaker Application : Medium - Heavy Cutting
•Rake Angle : Negative
•Preferred Hand : No Preferred Hand
For complete product overview and details on Turning Insert Diamond 55°, Negative, with Hole, DNMG15○○PT for Intermediate to Rough Cutting / High-Feed, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
DNMG150408PT-CA510
DNMG150408PT-CA515
DNMG150408PT-CA525
DNMG150408PT-CA530
DNMG150408PT-CA6525
DNMG150412PT-CA510
DNMG150412PT-CA525
DNMG150412PT-CA530
DNMG150608PT-CA515
DNMG150608PT-CA525
DNMG150608PT-CA6525
DNMG150612PT-CA515
DNMG150612PT-CA525
DNMG150612PT-CA6515
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Nose R Material
10 Piece(s)Available

11 Days or more

Steel0.80.8CA510
10 Piece(s)Available

11 Days or more

Steel0.80.8CA515
10 Piece(s)Available

11 Days or more

Steel0.80.8CA525
10 Piece(s)Available

11 Days or more

Steel0.80.8CA530
10 Piece(s)Available

11 Days or more

Stainless Steel / Heat-resistant alloy, titanium alloy0.80.8CA6525
10 Piece(s)Available

11 Days or more

Steel1.21.2CA510
10 Piece(s)Available

11 Days or more

Steel1.21.2CA525
10 Piece(s)Available

11 Days or more

Steel1.21.2CA530
10 Piece(s)Available

11 Days or more

Steel0.80.8CA515
10 Piece(s)Available

11 Days or more

Steel0.80.8CA525
10 Piece(s)Available

11 Days or more

Stainless Steel / Heat-resistant alloy, titanium alloy0.80.8CA6525
10 Piece(s)Available

11 Days or more

Steel1.21.2CA515
10 Piece(s)Available

11 Days or more

Steel1.21.2CA525
10 Piece(s)Available

11 Days or more

Stainless Steel / Heat-resistant alloy, titanium alloy1.21.2CA6515

Loading...

  1. 1

Basic Information

Shape D (55° Diamond-Shape) Use Outer Diameter/Inner Diameter No. of Usable Corners 4
Breaker Application Medium to deep grinding Rake Angle Negative Preferred Hand No-hand

Additional Products in this Category

Tech Support