(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· A water leveling pipe that sonically checks the level of ceilings and long distances.
· 15 m hose length and indication of level status via a buzzer allow level checks to be performed easily by one person over long distances.
· Compact size that is easy to use even in narrow locations.
· With hose washing brush.
· The sound changes only at the baseline, so positioning can be done more accurately.
· The water level at the main body side is visible to ensure horizontal alignment.
[Applications]
· For hanging ceilings, foundations, landscape gardening, ground leveling, fence construction, etc.
Part Number
Configured Part Number is shown.
76644
Please ask MISUMI to check availability of this product.
Product Model | Level gauge | Length(mm) | 290 | Height(mm) | 290 |
---|---|---|---|---|---|
Thickness(mm) | 67 | Accuracy | ±1.5mm/15m | Material: Main body | ABS Resin |
Power Supply | 9 V Battery / 1 piece | Mass(g) | 1,130 | Accessory | Battery provided |
Specifications | Hose Size: 15 m (Outer Diameter φ11 mm, Inner Diameter φ8 mm) | Supplement | Hose Material: Polyvinyl Chloride Resin |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy