(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Dial Caliper - Glass Fiber Infused Type

Dial Caliper - Glass Fiber Infused Type
  • Volume Discount

[Features]
· The dial is easy to see and can be read at a glance.
· Does not scratch the measured object.
[Applications]
· For outer diameter measurement, inner diameter measurement, depth measurement, and step measurement.

PDF

Part Number

Configured Part Number is shown.

19932

 
Part Number
19932
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Standard caliper Display Method Dial Maximum Measurement Length (Range Selection(mm) 101 to 150
With/Without Depth Bar Available Measuring Range(mm) 0.1~150 Instrumental Error(mm) ±0.1
Minimum Read Value(mm) 0.1 Material Nylon Resin (Glass Fiber Infused) Mass(g) 44

Please check the type/dimensions/specifications of the part 19932 in the Dial Caliper - Glass Fiber Infused Type series.

Additional Products in this Category

Tech Support