(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Tweezers - Pointed Style, Stainless Steel, ESD Tip, P-644-S

Tweezers - Pointed Style, Stainless Steel, ESD Tip, P-644-S

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· Uses engineering plastic tips with anti-static measures.
· Highly durable stainless steel used for the main body.

Part Number

Configured Part Number is shown.

P-644-S

Part Number
P-644-S
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Tip Model Tapered straight tip Body Material Stainless Steel Ends - Tips Material Polyetheretherketone (PEEK)
Overall Length(mm) 125 Single / Multiple Single Item Part Type Main Body
Width(mm) 0.6 Weight(g) 17 Tip Color Black
Heat Resistant Temperature(°C) 315 (Tip) RoHs

Please check the type/dimensions/specifications of the part P-644-S in the Tweezers - Pointed Style, Stainless Steel, ESD Tip, P-644-S series.

Additional Products in this Category

Tech Support