(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mirror Bore Only, Mirror S Tip, BNM-TG Shape (Part Numbers)

Mirror Bore Only, Mirror S Tip, BNM-TG Shape
  • Volume Discount

Blade tip enhanced-type tips for high-hardness materials are newly added to the product range of "Mirror Ball BNM/MBN Type" for high-precision mold finish machining
[Features]
· Reinforced blade tip type that brings out its best under harsh conditions such as long projection length machining, overlay machining, and multiple work material simultaneous cutting.
· Features the new material "DH102", a combination of the new PVD coating "New DH (Dijet Hard) Coat" for high-hardness materials/high-speed machining and micro grain carbide for high-hardness materials.
· The negative blade shape provides long service life even in high-speed machining of high-hardness materials exceeding 60 HRC.

Part Number

Configured Part Number is shown.

Part Number
BNM-060-TG-DH102
BNM-080-TG-DH102
BNM-100-TG-DH102
BNM-120-TG-DH102
BNM-160-TG-DH102
BNM-200-TG-DH102
BNM-250-TG-DH102
BNM-300-TG-DH102
Part NumberMinimum order quantityVolume DiscountDays to Ship Dimensions/A
(mm)
Dimensions/T
(mm)
Dimensions/B
(mm)
Dimensions/R
(mm)
Dimensions/C
(mm)
Details Type
2 Piece(s)Available

9 Days or more

6253-Regrinding is not possible
2 Piece(s)Available

9 Days or more

82.4740.5Regrinding is not possible
2 Piece(s)Available

10 Days or more

102.68.551Regrinding Type
2 Piece(s)Available

9 Days or more

1231061.5Regrinding Type
2 Piece(s)Available

11 Days or more

1641281.5Regrinding Type
2 Piece(s)Available

10 Days or more

20515102Regrinding Type
2 Piece(s)Available

9 Days or more

25618.512.52Regrinding Type
2 Piece(s)Available

9 Days or more

30722.5152Regrinding Type

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) Other Clearance angle Other work material Steel / Cast Iron / High Hardness Material
Material type DH102 R Precision(mm) 0.006~-0.006 Material PVD Coating
Machining Application For High Hardness Materials Specifications Negative blade shape used

Additional Products in this Category

Tech Support