(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High-Feed Radius Cutter (5-Corner Model), Tip

High-Feed Radius Cutter (5-Corner Model), Tip

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Stable processing is made possible by the geometry and tip material that have the excellent cutting performance

High-Feed Radius Cutter (5-Corner Model), Tip:Related Image

Part Number
PDMX0905ZE-81-KR5020
PDMX0905ZE-81-PR5040
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Material - Carbide Coating
1 Piece(s)Available

8 Days or more

Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialKR5020
1 Piece(s)Available

8 Days or more

Steel / Stainless SteelPR5040

Loading...

  1. 1

Specifications

High-Feed Radius Cutter (5-Corner Model), Tip:Related Image

Model Number Breaker Material d s d1 m b r
Carbide Coating
PDMX0905ZE 51 KR5020 9 13.5 5.47 5.5 0.545 2 0.8
81 KR5020
PR5040


Material information >>Click here.

More Information

● Breaker / Material Selection Criteria

Breaker
Shape
Material Tip Characteristics
51 KR5020 Suitable for high-speed machining, semi-finishing.
Ideal for carbon steel / alloy steel, stainless steel, and heat-resistant alloy.
Can also be used for cast iron, non-ferrous metals, and high-hardness steel.
81 KR5020 For standard rough machining. Ideal for carbon steel / alloy steel, stainless steel, and cast iron.
Can also be used for high-hardness steel.
PR5040 Suitable for rough machining and heavy cutting under severe conditions, such as when a long protrusion is required.
Specializes in carbon steel / alloy steel, and stainless steel.
Can also be used for high-hardness steel.

Basic Information

Shape (First Character in Model Number) Others Clearance Angle D (15°) No. of Usable Corners 5
Breaker 81 d(mm) 13.5 d1(mm) 5.5
m(mm) 0.545 ℓ(mm) 9 r(mm) 0.8
s(mm) 5.47 b(mm) 2

Additional Products in this Category

Complementary Products

Tech Support