(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Flute Taps - SG Spiral Tap, High Speed Steel, SGSP (Part Numbers)

Spiral Flute Taps - SG Spiral Tap, High Speed Steel, SGSP
  • Volume Discount

[Features]
・ Exhibits excellent performance across a wide range of cutting conditions, machinery, and work materials.

Part Number

Configured Part Number is shown.

SGSP6M1R

Part Number
SGSP6M1R
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
shank diameter Ds
(mm)
Class TAP Limit Thread Length l
(mm)
Number of Grooves Flutes Under-head Length Ln
(mm)
Neck diameter dn
(mm)
1 Piece(s)Available

8 Days or more

M61626REG P373244.9

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 2.5 Tool Material Type Alloy HSS
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Quenched and tempered steel (25 to 35 HRC) / Quenched and tempered steel (35 to 45 HRC) / Ductile Cast Iron (FCD) / Copper (Cu) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) Tap Type Spiral Tap Hole type For through hole / For blind hole
Coating Y/N Available Surface Treatment TiCN

Please check the type/dimensions/specifications of the part SGSP6M1R in the Spiral Flute Taps - SG Spiral Tap, High Speed Steel, SGSP series.

Products like this...

Part Number
SGSP12M1.5R
SGSP12M1.75R
SGSP16M1.5R
SGSP16M2R
SGSP8M1.25R
SGSP8M1R
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
shank diameter Ds
(mm)
Class TAP Limit Thread Length l
(mm)
Number of Grooves Flutes Under-head Length Ln
(mm)
Neck diameter dn
(mm)
1 Piece(s)Available

8 Days or more

M121.5828.5REG P312.25336.210.4
1 Piece(s)Available

8 Days or more

M121.75828.5REG P412.25336.210.1
1 Piece(s)Available

11 Days or more

M161.59512.5REG P314344.414.3
1 Piece(s)Available

8 Days or more

M1629512.5REG P414344.413.8
1 Piece(s)Available

8 Days or more

M81.25706.2REG P38.75329.86.6
1 Piece(s)Available

8 Days or more

M81706.2REG P38.75329.86.9

Additional Products in this Category

Tech Support