(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Flute Taps - Ultra Fast Tapping, Vertical Use, HFAHS Series

Spiral Flute Taps - Ultra Fast Tapping, Vertical Use, HFAHS Series
  • Volume Discount

Ultra-high speed machining is possible and a center-through hole shape is adopted to support internal lubrication machining. Suitable for blind holes in aluminum castings, for longitudinal machining.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HFAHSS010N
HFAHSS010O
HFAHSS012N
HFAHSS012O
HFAHSS012P
HFAHSS014O
HFAHSS016O
HFAHSS018O
HFAHSS6.0M
HFAHSS8.0N
HFAHST020O
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shape
1 Piece(s)Available

9 Days or more

M101.2575P412-10m
1 Piece(s)Available

9 Days or more

M101.575P413-10m
1 Piece(s)Available

9 Days or more

M121.2582P414-12m
1 Piece(s)Available

9 Days or more

M121.582P414-12m
1 Piece(s)Available

9 Days or more

M121.7582P415-12m
1 Piece(s)Available

9 Days or more

M141.588P414-12m
1 Piece(s)Available

9 Days or more

M161.595P414-16m
1 Piece(s)Available

9 Days or more

M181.5100P414-16m
1 Piece(s)Available

9 Days or more

M6162P411276k
1 Piece(s)Available

9 Days or more

M81.2570P412-8m
1 Piece(s)Available

9 Days or more

M201.5105P514-16m

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 2.5P Tool Material Type Cobalt HSS
work material Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Spiral Tap Hole type For through hole / For blind hole
Coating Y/N Available Coating Type TiCN Number of Grooves 3
Torsional Angle 48°

Additional Products in this Category

Tech Support