(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

X's Wavy Mill Ball, XSWBMR, Holder (Part Numbers)

X's Wavy Mill Ball, XSWBMR, Holder
  • Volume Discount

[Features]
· Supports high-speed rough machining of a wide range of materials such as die steel.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
XSWBMR2200L
XSWBMR2200M
XSWBMR2200S
XSWBMR2250M
XSWBMR2250S
XSWBMR2300M
XSWBMR2300S
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter D
(φ)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Length Under Neck (ℓ1)
(mm)
Shank length (ℓ2)
(mm)
Applicable Chip Blade Length Dimensions ℓ4
(mm)
1 Piece(s)Available

8 Days or more

202502580170ZNMT1804100-CN,ZNMT2004100-SN2040
1 Piece(s)Available

8 Days or more

202002560140ZNMT1804100-CN,ZNMT2004100-SN2040
1 Piece(s)Available

8 Days or more

20140256080ZNMT1804100-CN,ZNMT2004100-SN2040
1 Piece(s)Available

8 Days or more

252203273147ZNMT2205125-CN,ZNMT2305125-SN2350
1 Piece(s)Available

8 Days or more

25150327080ZNMT2205125-CN,ZNMT2305125-SN2350
1 Piece(s)Available

8 Days or more

302403285155ZNMT2706150-CN,ZNMT2806150-SN2860
1 Piece(s)Available

8 Days or more

30160328080ZNMT2706150-CN,ZNMT2806150-SN2860

Loading...

  1. 1

Basic Information

Work Material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Titanium Shank diameter tolerance h7 Coating X's Coating

Additional Products in this Category

Tech Support