(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

WAVY MILL NWEX3000F/R WAVY MILL NWEXF3000R NEW Holder (NWEX3040F)

WAVY MILL NWEX3000F/R WAVY MILL NWEXF3000R NEW Holder NWEX3040F
  • Volume Discount

[Features]
· From steel to aluminum, it is best suited for high-efficiency corner cutting with air holes.

PDF

Part Number

Configured Part Number is shown.

NWEX3040F

 
Part Number
NWEX3040F
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter D
(φ)
Overall Length (L)
(mm)
Number of Flutes
(sheet)
Details Type Dimensions D1
(mm)
Dimensions D2
(mm)
Dimensions h
(mm)
Dimensions E
(mm)
1 Piece(s)Available

8 Days or more

40404Standard Type1691828

Loading...

  1. 1

Basic Information

Work Material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Mounting Method Centering Plug Blade Length 14

Please check the type/dimensions/specifications of the part NWEX3040F in the WAVY MILL NWEX3000F/R WAVY MILL NWEXF3000R NEW Holder series.

Products like this...

Part Number
NWEX3050F
NWEX3063F
NWEX3080R
NWEX3100R
NWEX3125R
NWEXF3080R
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter D
(φ)
Overall Length (L)
(mm)
Number of Flutes
(sheet)
Details Type Dimensions D1
(mm)
Dimensions D2
(mm)
Dimensions h
(mm)
Dimensions E
(mm)
1 Piece(s)Available

8 Days or more

50405Standard Type22112026
1 Piece(s)Available

8 Days or more

63406Standard Type22112026
1 Piece(s)Available

8 Days or more

80504Standard Type25.4132531
1 Piece(s)Available

8 Days or more

100635Standard Type31.751732.539.5
1 Piece(s)Available

8 Days or more

125636Standard Type38.13035.542.5
1 Piece(s)Available

8 Days or more

80507Multi-edged type25.4132531

Additional Products in this Category

Tech Support