(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

WAVY MILL NWEX3000E/ES/EL/E-C/ES-C Holder (NWEX3028E)

WAVY MILL NWEX3000E/ES/EL/E-C/ES-C Holder NWEX3028E
  • Volume Discount

[Features]
· From steel to aluminum, it is best suited for high-efficiency corner cutting with air holes.

Part Number

Configured Part Number is shown.

NWEX3028E

Part Number
NWEX3028E
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter D
(φ)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Number of Flutes
(sheet)
Length Under Neck (ℓ1)
(mm)
Shank Type Shank length (ℓ2)
(mm)
1 Piece(s)Available

8 Days or more

2812025235Standard Type85

Loading...

  1. 1

Basic Information

Work Material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Mounting Method With handle

Please check the type/dimensions/specifications of the part NWEX3028E in the WAVY MILL NWEX3000E/ES/EL/E-C/ES-C Holder series.

Products like this...

Part Number
NWEX3025E
NWEX3025E-20
NWEX3025EL
NWEX3028EL
NWEX3030E
NWEX3030EL
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter D
(φ)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Number of Flutes
(sheet)
Length Under Neck (ℓ1)
(mm)
Shank Type Shank length (ℓ2)
(mm)
1 Piece(s)Available

8 Days or more

2512025235Standard Type85
1 Piece(s)Available

10 Days or more

2512020235Standard Type85
1 Piece(s)Available

8 Days or more

2517025250Long Type120
1 Piece(s)Available

8 Days or more

2817025250Long Type120
1 Piece(s)Available

8 Days or more

3013025340Standard Type90
1 Piece(s)Available

8 Days or more

3018025260Long Type120

Additional Products in this Category

Tech Support