(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Oval Mill OVM

Oval Mill OVM
  • Volume Discount

[Features]
· Provides high-efficiency and high-precision machining of curved surfaces such as molds.

(i)Caution

  • The image is "Spoon (S) type".

PDF

Part Number

Configured Part Number is shown.

 
Part Number
OVM6X1
OVM10X1.5
OVM12X1.5
OVM12X3
OVM12X12
OVM12X18
OVM12X24
OVM16X1.5
OVM16X24
OVM16X32
OVM20X1.5
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
O.D. Dc
(mm)
Nominal A Radius B Radius Blade tip type
1 Piece(s)Available

8 Days or more

7100666×113Spoon (S) Type
1 Piece(s)Available

8 Days or more

11.5120101010×1.51.55Spoon (S) Type
1 Piece(s)Available

8 Days or more

13.5120121212×1.51.56Spoon (S) Type
1 Piece(s)Available

8 Days or more

15120121212×336Spoon (S) Type
1 Piece(s)Available

8 Days or more

24120121212 x 12126Egg (E) Type
1 Piece(s)Available

8 Days or more

30120121212×18186Egg (E) Type
1 Piece(s)Available

8 Days or more

36120121212×24246Egg (E) Type
1 Piece(s)Available

8 Days or more

17.5160161616×1.51.58Spoon (S) Type
1 Piece(s)Available

8 Days or more

40160161616×24248Egg (E) Type
1 Piece(s)Available

8 Days or more

48160161616×32328Egg (E) Type
1 Piece(s)Available

8 Days or more

21.5160202020×1.51.510Spoon (S) Type

Loading...

  1. 1

Basic Information

Model Ball Work Material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Titanium Number of Flutes(sheet) 2
Coating TiAlN Torsional Angle(°) 30 Shank diameter tolerance(mm) h6
Outer Diameter Tolerance(mm) 0~-0.02 Coating Details XS

Additional Products in this Category

Tech Support