(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

GSX MILL VL Multi-Blade Radius 2.5D GSXVL6-R-2.5D

GSX MILL VL Multi-Blade Radius 2.5D GSXVL6-R-2.5D
  • Volume Discount

[Features]
· Unequal division and unequal lead enable high-speed and high-grade processing.
· For steel.

Part Number

Configured Part Number is shown.

Part Number
GSXVL6060-R03-2.5D
GSXVL6060-R05-2.5D
GSXVL6060-R10-2.5D
GSXVL6080-R03-2.5D
GSXVL6080-R05-2.5D
GSXVL6080-R10-2.5D
GSXVL6100-R03-2.5D
GSXVL6100-R05-2.5D
GSXVL6100-R10-2.5D
GSXVL6100-R20-2.5D
GSXVL6120-R05-2.5D
GSXVL6120-R10-2.5D
GSXVL6120-R20-2.5D
GSXVL6120-R30-2.5D
GSXVL6160-R10-2.5D
GSXVL6160-R20-2.5D
GSXVL6160-R30-2.5D
GSXVL6200-R10-2.5D
GSXVL6200-R20-2.5D
GSXVL6200-R30-2.5D
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
1 Piece(s)Available

8 Days or more

60.315506
1 Piece(s)Available

8 Days or more

60.515506
1 Piece(s)Available

8 Days or more

6115506
1 Piece(s)Available

8 Days or more

80.320608
1 Piece(s)Available

8 Days or more

80.520608
1 Piece(s)Available

8 Days or more

8120608
1 Piece(s)Available

8 Days or more

100.3257010
1 Piece(s)Available

8 Days or more

100.5257010
1 Piece(s)Available

8 Days or more

101257010
1 Piece(s)Available

8 Days or more

102257010
1 Piece(s)Available

8 Days or more

120.5307512
1 Piece(s)Available

8 Days or more

121307512
1 Piece(s)Available

8 Days or more

122307512
1 Piece(s)Available

8 Days or more

123307512
1 Piece(s)Available

8 Days or more

161409016
1 Piece(s)Available

8 Days or more

162409016
1 Piece(s)Available

8 Days or more

163409016
1 Piece(s)Available

8 Days or more

2015010020
1 Piece(s)Available

8 Days or more

2025010020
1 Piece(s)Available

8 Days or more

2035010020

Loading...

  1. 1

Basic Information

Work Material general steel / Quenched and tempered steel / High Hardness Steel-HRC55 / High Hardness Steel-HRC60 / Cast Iron Number of Flutes(sheet) 6 Model radius
Coating For General Steels (AlCrN, etc.) Helix Angle (Θ) Other Torsion Angle details(°) 39/41
Shank diameter tolerance h6 Outer Diameter Tolerance +0.015~0 Corner Radius Allowable Difference +0.02~-0.01

Additional Products in this Category

Tech Support