(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

GSX MILL VL Long Shank 1.5 D for Ti/SUS GSXVLLS4T-1.5D (Part Numbers)

GSX MILL VL Long Shank 1.5 D for Ti/SUS GSXVLLS4T-1.5D
  • Volume Discount

[Features]
· Minimizes chattering during machining on vertical walls or deep engraving, allowing highly efficient high-quality machining to be performed.

Part Number

Configured Part Number is shown.

Part Number
GSXVLLS4030T-1.5D
GSXVLLS4040T-1.5D
GSXVLLS4050T-1.5D
GSXVLLS4060T-1.5D
GSXVLLS4070T-1.5D
GSXVLLS4080T-1.5D
GSXVLLS4090T-1.5D
GSXVLLS4100T-1.5D
GSXVLLS4110T-1.5D
GSXVLLS4120T-1.5D
GSXVLLS4130T-1.5D
GSXVLLS4160T-1.5D
GSXVLLS4170T-1.5D
GSXVLLS4200T-1.5D
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Length under neck ℓ2
(mm)
Outer Diameter Tolerance Neck diameter D1
(mm)
1 Piece(s)Available

8 Days or more

34.5660150~-0.0152.9
1 Piece(s)Available

8 Days or more

46660200~-0.0203.8
1 Piece(s)Available

8 Days or more

57.5660250~-0.0204.8
1 Piece(s)Available

8 Days or more

69660300~-0.0205.8
1 Piece(s)Available

8 Days or more

710.5680-0~-0.020-
1 Piece(s)Available

8 Days or more

812880400~-0.0207.7
1 Piece(s)Available

8 Days or more

913.5890-0~-0.020-
1 Piece(s)Available

8 Days or more

101510100500~-0.0209.7
1 Piece(s)Available

8 Days or more

1116.510110-0~-0.020-
1 Piece(s)Available

8 Days or more

121812110600~-0.02011.7
1 Piece(s)Available

8 Days or more

1319.512120-0~-0.030-
1 Piece(s)Available

8 Days or more

162416140800~-0.03015.5
1 Piece(s)Available

8 Days or more

1725.516150-0~-0.030-
1 Piece(s)Available

8 Days or more

2030201601000~-0.03019.5

Loading...

  1. 1

Basic Information

Work Material Stainless Steel / Titanium Number of Flutes(sheet) 4 Model High Helical
Coating For General Steels (AlCrN, etc.) Processing Applications Side Flute Shape Sharp Edge
Helix Angle (θ) Variable lead Coating Details GSXⅡ Shank diameter tolerance h6
Torsion Angle details(°) 43~48

Additional Products in this Category

Tech Support