(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

GSX MILL VL Slot 2.5D GSXVLSLT3-2.5D

GSX MILL VL Slot 2.5D GSXVLSLT3-2.5D
  • Volume Discount

[Features]
· Reduces chattering, and capable of continuous high-efficiency machining from hole drilling to groove cutting.

PDF

Part Number

Configured Part Number is shown.

GSXVLSLT3050-2.5D

Part Number
GSXVLSLT3050-2.5D
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship

Loading...

  1. 1

Basic Information

Flute Diameter (D)(φ) 5 Work Material general steel / Quenched and tempered steel / High Hardness Steel-HRC55 / Stainless Steel / Cast Iron / Titanium Flute Length (ℓ)(mm) 12.5
Number of Flutes(sheet) 3 Model High Helical Coating For General Steels (AlCrN, etc.)
Link Diameter (d)(mm) 6 Overall Length (L)(mm) 50 Processing Applications Groove
Flute Shape Sharp Edge Helix Angle (θ) Variable lead Coating Details GSXⅡ
Shank diameter tolerance h6 Torsion Angle details(°) 49~51 Outer Diameter Tolerance 0~-0.0.2

Please check the type/dimensions/specifications of the part GSXVLSLT3050-2.5D in the GSX MILL VL Slot 2.5D GSXVLSLT3-2.5D series.

Additional Products in this Category

Tech Support