(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Capable of high-efficiency machining on steel and cast iron.
· Allows non-step boring up to hole depth 5D.
· Cannot be used for austenitic stainless steel.
Diameter Dc(mm) | 1.1 | Groove Length (ℓ)(mm) | 14 | Work Material | general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Titanium |
---|---|---|---|---|---|
Tool Material Type | Cobalt HSS | Overall Length (L)(mm) | 36 | Link Model | straight shank |
Coating Presence | Available | Coating Type | For General Steels (AlCrN, etc.) | Oil-Hole Presence | NA |
tip angle(Degree) | 118° | Torsional Angle(°) | 34° | Diameter tolerance(mm) | h8 |
Coating Details | AG Coating |
Please check the type/dimensions/specifications of the part AGPSD1.1 in the HSS Solid Drill Bits - Straight Shank, AG Power Drill Bit, AGPSD series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy