(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Extra-Fine Coated Thermocouple, TI-SP Series

Extra-Fine Coated Thermocouple, TI-SP Series
  • Volume Discount

[Features]
・ A coated thermocouple with a tip welded using extra fine wires.
・ Since the core diameter is thin, it enables quick temperature measurement, which leads to improved workability and productivity.
・ By making the terminal core wire ø0.32, it is easy to connect to the instrument.
・ It has excellent heat resistance, withstand voltage, flexibility, etc.
·It is also possible to change specifications such as element change, length change, wire diameter change (⌀0.076, ⌀0.254), terminal miniature connector, Y terminal type, etc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
2-9249-01
2-9249-02
Part NumberMinimum order quantityVolume DiscountDays to Ship Manufacturer Model Number Thermocouple type
1 Piece(s)Available

8 Days or more

TI-SP-KK
1 Piece(s)Available

8 Days or more

TI-SP-TT

Loading...

  1. 1

Basic Information

Length (m) 1 Temperature range 0°C to 200°C Coating material Fluoropolymer (R)
Wire diameter Sensing part/⌀0.127 mm, Connection part/⌀0.32 mm

Additional Products in this Category

Tech Support