(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Waterproof-Type Digital Thermometer with Memory Function

Waterproof-Type Digital Thermometer with Memory Function
  • Volume Discount

[Features]
·Waterproof specification Conforms to JIS C 0920 protection class 4.
・ It comes with a memory function.
・ It is equipped with a notification function for upper and low temperature limit.
·The temperature indicator body can measure from -99.9 to 1250°C by changing the optional sensor.
[Applications]
・ Control of food cooking temperature, product management of laboratory and factory, etc.

Part Number

Configured Part Number is shown.

SK-1260

Part Number
SK-1260
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

Same day

Stock

Loading...

  1. 1

Basic Information

Product Model Core temperature thermometer Measurement Temperature Range(°C) -100~300 Minimum Temperature Display(°C) 0.1/1
Drip-proof/waterproof function Waterproof Width(mm) 66 Depth(mm) 25
Height(mm) 175 Power Supply AAA Batteries x 4 (Included) Trusco Code 392-3797
Mass(g) 200 Features Conforms to JIS C 0920 waterproof specification protection degree 4. With memory function. Notification function with upper and lower limit temperatures. Temperature indicator main body can measure range from -99.9 to 1,250°C by changing the option sensor. Length of Probe(mm) 2.3×150
Specifications: Type 1 Probe Specifications With K Thermocouple Standard Sensor (SK-S100K)

Please check the type/dimensions/specifications of the part SK-1260 in the Waterproof-Type Digital Thermometer with Memory Function series.

Additional Products in this Category

Tech Support